TPL7407L

ACTIVE

40-V, 7-ch NMOS array low-side driver

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Drivers per package 7 Switching voltage (max) (V) 40 Output voltage (max) (V) 40 Peak output current (A) 0.5 Delay time (typ) (ns) 250 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 200 Iout/ch (max) (mA) 600 Iout_off (typ) (µA) 0.01
Rating Catalog Operating temperature range (°C) -40 to 125 Drivers per package 7 Switching voltage (max) (V) 40 Output voltage (max) (V) 40 Peak output current (A) 0.5 Delay time (typ) (ns) 250 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 200 Iout/ch (max) (mA) 600 Iout_off (typ) (µA) 0.01
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • 600-mA Rated Drain Current (Per Channel)
  • CMOS Pin-to-Pin Improvement of 7-channel
    Darlington Array (e.g. ULN2003A)
  • Power Efficient (Very low VOL)
    • Less Than 4 Times Lower VOL at 100 mA Than
      Darlington Array
  • Very Low Output Leakage < 10 nA Per Channel
  • Extended Ambient Temperature Range:
    TA = –40°C to 125°C
  • High-Voltage Outputs 40 V
  • Compatible with 1.8-V to 5.0-V Micro-controllers
    and Logic Interface
  • Internal Free-wheeling Diodes for Inductive Kick-
    back Protection
  • Input Pull-down Resistors Allows Tri-stating the
    Input Driver
  • Input RC-Snubber to Eliminate Spurious
    Operation in Noisy Environment
  • Inductive Load Driver Applications
  • ESD Protection Exceeds JESD 22
    • 2-kV HBM, 500-V CDM
  • Available in 16-pin SOIC and TSSOP Packages
  • 600-mA Rated Drain Current (Per Channel)
  • CMOS Pin-to-Pin Improvement of 7-channel
    Darlington Array (e.g. ULN2003A)
  • Power Efficient (Very low VOL)
    • Less Than 4 Times Lower VOL at 100 mA Than
      Darlington Array
  • Very Low Output Leakage < 10 nA Per Channel
  • Extended Ambient Temperature Range:
    TA = –40°C to 125°C
  • High-Voltage Outputs 40 V
  • Compatible with 1.8-V to 5.0-V Micro-controllers
    and Logic Interface
  • Internal Free-wheeling Diodes for Inductive Kick-
    back Protection
  • Input Pull-down Resistors Allows Tri-stating the
    Input Driver
  • Input RC-Snubber to Eliminate Spurious
    Operation in Noisy Environment
  • Inductive Load Driver Applications
  • ESD Protection Exceeds JESD 22
    • 2-kV HBM, 500-V CDM
  • Available in 16-pin SOIC and TSSOP Packages

The TPL7407L is a high-voltage, high-current NMOS transistor array. This device consists of seven NMOS transistors that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The maximum drain-current rating of a single NMOS channel is 600 mA. New regulation and drive circuitry added to give maximum drive strength across all GPIO ranges (1.8 V – 5.0 V).The transistors can be paralleled for higher current capability.

The TPL7407L’s key benefit is its improved power efficiency and lower leakage than a Bipolar Darlington Implementation. With the lower VOL the user is dissipating less than half the power than traditional relay drivers with currents less than 250 mA per channel.

The TPL7407L is a high-voltage, high-current NMOS transistor array. This device consists of seven NMOS transistors that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The maximum drain-current rating of a single NMOS channel is 600 mA. New regulation and drive circuitry added to give maximum drive strength across all GPIO ranges (1.8 V – 5.0 V).The transistors can be paralleled for higher current capability.

The TPL7407L’s key benefit is its improved power efficiency and lower leakage than a Bipolar Darlington Implementation. With the lower VOL the user is dissipating less than half the power than traditional relay drivers with currents less than 250 mA per channel.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPL7407LA ACTIVE 30-V, 7-ch NMOS array low-side driver The product has similar functionality and robust inductive load driving capabilities.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPL7407L 40-V 7-Channel Low Side Driver datasheet (Rev. D) PDF | HTML 10 Mar 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​