Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS16530 58-V, 4.5-A eFuse With Pulse Current Support for Load Transients
1 Features
- 4.5-V to 58-V operating voltage,
67-V absolute
maximum - Integrated 58-V, 31-mΩ RON Hot-Swap
FET
- 0.6-A to 4.5-A adjustable current limit (±
7%)
- IPC9592B clearance for 56-V operation (20-pin HTSSOP)
- 2x pulse current support for load transients
- Low quiescent current, 21-µA in shutdown
- Adjustable UVLO cut off with ± 2% accuracy
- Adjustable output slew rate control for inrush current limiting
- Charges large and unknown capacitive loads through thermal regulation during device power up
- Power Good Output (PGOOD)
- Selectable overcurrent fault response options between Auto-Retry and Latch Off (MODE)
- Analog current monitor (IMON) output (± 6%)
- Available in easy-to-use 20-pin HTSSOP and
24-pin
VQFN packages