Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS1653

ACTIVE

Product details

Vabsmax_cont (V) 67 Vin (max) (V) 58 Vin (min) (V) 4.5 Current limit (max) (A) 4.5 Current limit (min) (A) 0.6 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Power good signal, Thermal shutdown, adjustable UVLO Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 31 Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00138 Quiescent current (Iq) (max) (A) 0.0017 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 67 Vin (max) (V) 58 Vin (min) (V) 4.5 Current limit (max) (A) 4.5 Current limit (min) (A) 0.6 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Power good signal, Thermal shutdown, adjustable UVLO Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 31 Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00138 Quiescent current (Iq) (max) (A) 0.0017 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² (4 mm × 4 mm) HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • 4.5-V to 58-V operating voltage, 67-V absolute maximum
  • Integrated 58-V, 31-mΩ RON Hot-Swap FET
  • 0.6-A to 4.5-A adjustable current limit (± 7%)
  • IPC9592B clearance for 56-V operation (20-pin HTSSOP)
  • 2x pulse current support for load transients
  • Low quiescent current, 21-µA in shutdown
  • Adjustable UVLO cut off with ± 2% accuracy
  • Adjustable output slew rate control for inrush current limiting
    • Charges large and unknown capacitive loads through thermal regulation during device power up
  • Power Good Output (PGOOD)
  • Selectable overcurrent fault response options between Auto-Retry and Latch Off (MODE)
  • Analog current monitor (IMON) output (± 6%)
  • Available in easy-to-use 20-pin HTSSOP and 24-pin VQFN packages
  • 4.5-V to 58-V operating voltage, 67-V absolute maximum
  • Integrated 58-V, 31-mΩ RON Hot-Swap FET
  • 0.6-A to 4.5-A adjustable current limit (± 7%)
  • IPC9592B clearance for 56-V operation (20-pin HTSSOP)
  • 2x pulse current support for load transients
  • Low quiescent current, 21-µA in shutdown
  • Adjustable UVLO cut off with ± 2% accuracy
  • Adjustable output slew rate control for inrush current limiting
    • Charges large and unknown capacitive loads through thermal regulation during device power up
  • Power Good Output (PGOOD)
  • Selectable overcurrent fault response options between Auto-Retry and Latch Off (MODE)
  • Analog current monitor (IMON) output (± 6%)
  • Available in easy-to-use 20-pin HTSSOP and 24-pin VQFN packages

The TPS16530 is an easy to use, positive 58-V, 4.5-A eFuse with a 31-mΩ integrated FET. Protection for the load, source and eFuse itself are provided along with adjustable features such as accurate overcurrent protection, fast short circuit protection, output slew rate control and undervoltage lockout. PGOOD can be used for enable and disable control of the downstream DC-DC converters.

The enable pin provides external control for enabling and disabling the internal FET. The shutdown pin can be used for putting the device in low power shutdown mode. For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch off and auto-retry).

The devices are available in 20-pin HTSSOP and 24-pin VQFN packages and are specified over a –40°C to +125°C temperature range.

The TPS16530 is an easy to use, positive 58-V, 4.5-A eFuse with a 31-mΩ integrated FET. Protection for the load, source and eFuse itself are provided along with adjustable features such as accurate overcurrent protection, fast short circuit protection, output slew rate control and undervoltage lockout. PGOOD can be used for enable and disable control of the downstream DC-DC converters.

The enable pin provides external control for enabling and disabling the internal FET. The shutdown pin can be used for putting the device in low power shutdown mode. For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch off and auto-retry).

The devices are available in 20-pin HTSSOP and 24-pin VQFN packages and are specified over a –40°C to +125°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS1663 ACTIVE 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting Better specification but no IPC9592B creepage pinout

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS16530 58-V, 4.5-A eFuse With Pulse Current Support for Load Transients datasheet PDF | HTML Aug 17, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS1653EVM — TPS1653 evaluation module for eFuse

The TPS1653EVM allows reference circuit evaluation of TI's TPS16530 eFuse. The TPS16530 devices are 4.5-V to 58-V, 4.5-A industrial eFuse with integrated FET, programmable under voltage, over current and inrush current protection features.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS1653 PSpice Transient Model

SLVMDQ5.ZIP (99 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVRBI5 — TPS16530 Design Calculator

Supported products & hardware
Calculation tool

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos