The TPS536C9T is a VR14 SVID compliant step down controller with
trans-inductor voltage regulator (TLVR) topology support, two channels, built-in
non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI smart power
stages. Advanced control features such as the D-CAP+ architecture provide fast
transient response, low output capacitance, and good dynamic current sharing.
Adjustable control of output voltage slew rate and adaptive voltage positioning are
natively supported. In addition, the device supports the PMBus communication
interface for reporting the telemetry of voltage, current, power, temperature, and
fault conditions to the host system. All programmable parameters can be configured
through the PMBus interface and can be stored in NVM as the new default values, to
minimize the external component count.
Package Information
PART NUMBER |
PACKAGE(1) |
PACKAGE SIZE(2) |
TPS536C9T |
RSL (QFN, 48) |
6.00 mm × 6.00
mm |
(1) For all available packages, see the orderable addendum at the
end of the data sheet.
(2) The package size (length × width) is a nominal value and includes pins, where
applicable.
Device Information
PART NUMBER(1) |
PHASE COUNT |
TPS536C9T |
12 phases |
(1) See the Device Comparison
Table