Home Power management DC/DC switching regulators DC/DC controllers

TPS536C9T

ACTIVE

Dual-channel, 12-phase step-down digital multiphase D-CAP+™ controller with VR14 SVID and PMBus

Product details

Rating Catalog Topology Multiphase Iout (max) (A) 765 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.25 Control mode D-CAP+ Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C, Light Load Efficiency, Multiple Outputs, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (A) 0.05 Number of phases 12 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Multiphase Iout (max) (A) 765 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.25 Control mode D-CAP+ Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C, Light Load Efficiency, Multiple Outputs, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable, Voltage Margining Iq (typ) (A) 0.05 Number of phases 12 Operating temperature range (°C) -40 to 125
VQFN (RSL) 48 36 mm² 6 x 6
  • Input voltage range: 4.5V to 17V
  • Output voltage range: 0.25V to 5.5V
  • Dual output supporting N+M phase configurations (N+M ≤ 12, M ≤ 6)
  • Fully compatible with TI smart power stages
  • Supports voltage- and current-source Imon power stages, with internal 1kΩ resistor
  • Supports dual side power delivery with 12"+ trace length
  • Intel VR14 SVID compliant with PSYS support
  • Backward compatible to VR13.HC/VR13.0 SVID
  • Automatic NVM fault status logging
  • Enhanced D-CAP+ control to provider superior transient performance with excellent dynamic current sharing
  • Dynamic phase shedding with programmable thresholds for optimizing efficiency at light and heavy loads
  • Configurable with non-volatile memory (NVM) for low external component count
  • Individual per-phase IMON calibration, with multi-slope gain calibration to increase system accuracy
  • Diode braking with programmable timeout for reduced transient overshoot
  • Programmable per-phase valley current limit (OCL)
  • PMBus v1.3.1 system interface for telemetry of voltage, current, power, temperature, and fault conditions
  • New soft-shutdown option for overvoltage fault
  • Programmable loop compensation through PMBus
  • 6.00mm × 6.00mm, 48-pin, QFN package
  • Input voltage range: 4.5V to 17V
  • Output voltage range: 0.25V to 5.5V
  • Dual output supporting N+M phase configurations (N+M ≤ 12, M ≤ 6)
  • Fully compatible with TI smart power stages
  • Supports voltage- and current-source Imon power stages, with internal 1kΩ resistor
  • Supports dual side power delivery with 12"+ trace length
  • Intel VR14 SVID compliant with PSYS support
  • Backward compatible to VR13.HC/VR13.0 SVID
  • Automatic NVM fault status logging
  • Enhanced D-CAP+ control to provider superior transient performance with excellent dynamic current sharing
  • Dynamic phase shedding with programmable thresholds for optimizing efficiency at light and heavy loads
  • Configurable with non-volatile memory (NVM) for low external component count
  • Individual per-phase IMON calibration, with multi-slope gain calibration to increase system accuracy
  • Diode braking with programmable timeout for reduced transient overshoot
  • Programmable per-phase valley current limit (OCL)
  • PMBus v1.3.1 system interface for telemetry of voltage, current, power, temperature, and fault conditions
  • New soft-shutdown option for overvoltage fault
  • Programmable loop compensation through PMBus
  • 6.00mm × 6.00mm, 48-pin, QFN package

The TPS536C9T is a VR14 SVID compliant step down controller with trans-inductor voltage regulator (TLVR) topology support, two channels, built-in non-volatile memory (NVM), and PMBus interface, and is fully compatible with TI smart power stages. Advanced control features such as the D-CAP+ architecture provide fast transient response, low output capacitance, and good dynamic current sharing. Adjustable control of output voltage slew rate and adaptive voltage positioning are natively supported. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the host system. All programmable parameters can be configured through the PMBus interface and can be stored in NVM as the new default values, to minimize the external component count.

The TPS536C9T is a VR14 SVID compliant step down controller with trans-inductor voltage regulator (TLVR) topology support, two channels, built-in non-volatile memory (NVM), and PMBus interface, and is fully compatible with TI smart power stages. Advanced control features such as the D-CAP+ architecture provide fast transient response, low output capacitance, and good dynamic current sharing. Adjustable control of output voltage slew rate and adaptive voltage positioning are natively supported. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the host system. All programmable parameters can be configured through the PMBus interface and can be stored in NVM as the new default values, to minimize the external component count.

Download View video with transcript Video
Request more information

The full data sheet and other information are available under NDA. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS536C9T Dual- channel (N + M ≤ 12 phase) D-CAP+, Step-down, Multiphase Controllers with TLVR support, PMBus and VR14 SVID Interfaces datasheet (Rev. A) PDF | HTML 30 Jul 2025
Application note Implementation of PSYS Monitor Using TPS25984, TPS25985, or TPS25990 eFuses PDF | HTML 15 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Package Pins CAD symbols, footprints & 3D models
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos