The TPS564201 is a simple, easy-to-use, 4-A synchronous step-down converter in SOT-23 package.
The device is optimized to operate with minimum external component count and also optimized to achieve low standby current.
These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.
The TPS564201 operates in pulse skip mode, maintaining high efficiency during light load operation. The TPS564201 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS564201 | DDC (6) | 1.60 mm × 2.90 mm |
space
space
space
Changes from A Revision (May 2016) to B Revision
Changes from * Revision (May 2016) to A Revision