Home Power management DC/DC switching regulators DC/DC converters

TPS564201

ACTIVE

4.5 V to 17 V input, 4 A output, synchronous step-down converter in Eco-mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS564252 ACTIVE 3-V to 17-V input voltage, 4-A ECO mode, synchronous buck converter Upgrade with improved performance and smaller package.

Product details

Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Enable, Light-load efficiency, Soft-start fixed, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0004 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Enable, Light-load efficiency, Soft-start fixed, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0004 Duty cycle (max) (%) 80
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • TPS564201 4-A Converter Integrated 50-mΩ and 22-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Pulse Skip Mode
  • 560-kHz Switching Frequency
  • Low Shutdown Current Less than 5 µA
  • 1.6% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS564201 With the WEBENCH® Power Designer
  • TPS564201 4-A Converter Integrated 50-mΩ and 22-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Pulse Skip Mode
  • 560-kHz Switching Frequency
  • Low Shutdown Current Less than 5 µA
  • 1.6% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS564201 With the WEBENCH® Power Designer

The TPS564201 is a simple, easy-to-use, 4-A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component count and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS564201 operates in pulse skip mode, maintaining high efficiency during light load operation. The TPS564201 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

The TPS564201 is a simple, easy-to-use, 4-A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component count and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS564201 operates in pulse skip mode, maintaining high efficiency during light load operation. The TPS564201 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS564242 ACTIVE 3-V to 16-V input voltage, 4-A ECO mode, synchronous buck converter in SOT-563 package This product has higher switching frequency and smaller package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS564201 4.5-V to 17-V Input, 4-A Synchronous Step-Down Voltage Regulator in SOT-23 datasheet (Rev. B) PDF | HTML 25 May 2017
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML 10 Jul 2023
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note SOT23 Package Thermal Consideration 02 Mar 2018
Application note Optimize DC-DC Layout for SOT Package to Improve Thermal and Voltage Spike 27 Sep 2017
Application note Understanding Eco-mode(TM) Operation 05 Dec 2016
Application note Space Optimized, “Clam Shell” Layout for Step-Down DC/DC Converters 31 Oct 2016
Technical article Keeping DC/DC solutions (super) simple for cost-sensitive applications PDF | HTML 18 Oct 2016
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS564201EVM-801 — TPS564201 4.5V to 17V Input, 4A Output, Synchronous Step-Down Converter Evaluation Module

The TPS564201 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS564201 PSpice Transient Model (Rev. A)

SLVMBK7A.ZIP (893 KB) - PSpice Model
Reference designs

PMP21783 — 60-W, Ultra-wide range power supply reference design

This reference design provides a 12-Vdc, 5-Vdc, and 3.3-Vdc output from an ultra-wide range of both AC and DC inputs. A universal 85 to 265-Vac input can be applied to the input of the quasi-resonant flyback. For DC inputs ranging from 24 to 150-Vdc, a boost creates a 150-V bus voltage that is fed (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-050027 — Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings

The TIDA-050027 reference design is a power distribution solution for Television (TV) platforms. By providing a configuration that emulates common voltage rails and peripherals, this design can be used as a reference design across multiple TV power architectures including LCD and OLED TV. On the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01638 — Seamless switchover for backup power reference design

The TIDA-01638 referencedesign showcases Power MUXing with redundant power. If one power source fails, the system needs to switchover to a backup power source and provide an uninterrupted source of power to downstream loads. Therefore, power redundancy ensures that if one power supply were to fail, (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21065 — Ultra-low Stand-by Power, High-efficiency, DC-DC Power Supply Reference Design for Set-top Box

The PMP21065 Reference design operates off a typical 12V DC input to produce several common rails seen in set top boxes today. The key objectives of the design are to be low-cost, small in size and low stand-by power with high efficiency to help customers meet compliance to new regulatory (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01451 — Power Switching Reference Design for Set Top Box

The TIDA-01451 reference design’s functionality emulates the power distribution of Set Top Boxes. By using integrated load switches to control power rails, each rail can be turned on or off depending on the needs and wants of the user. Turning off rails that are not being used reduces power (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos