The TPS6281xM is family of pin-to-pin 1-A, 2-A, 3-A, and 4-A synchronous step-down DC/DC converters. All devices offer high efficiency and ease of use. The family of devices is based on a peak current mode control topology. Low-resistive switches allow up to 4-A continuous output current at high ambient temperature. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. The device can automatically enter power save mode (PSM) at light loads to maintain high efficiency across the whole load range. The device provides 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin allows the user to set the start-up time or form tracking of the output voltage to an external source, allowing external sequencing of different supply rails and limiting the inrush current during start-up.
The TPS6281xM device is available in a 2-mm × 3-mm VQFN package with wettable flanks.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS62810M | VQFN | 2 mm × 3 mm |
TPS62811M | ||
TPS62812M | ||
TPS62813M |
DATE | REVISION | NOTES |
---|---|---|
March 2021 | * | Initial release |
DEVICE NUMBER | OUTPUT CURRENT | VOUT DISCHARGE | FOLDBACK CURRENT LIMIT | SPREAD SPECTRUM CLOCKING (SSC) | OUTPUT VOLTAGE |
---|---|---|---|---|---|
TPS62811MWRWYR | 1 A | ON | OFF | OFF | adjustable |
TPS62812MWRWYR | 2 A | ON | OFF | OFF | adjustable |
TPS62813MWRWYR | 3 A | ON | OFF | OFF | adjustable |
TPS62810MWRWYR | 4 A | ON | OFF | OFF | adjustable |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 8 | I | This is the enable pin of the device. Connect to logic low to disable the device. Pull high to enable the device. Do not leave this pin unconnected. |
FB | 5 | I | Voltage feedback input. Connect the resistive output voltage divider to this pin. For the fixed voltage versions, connect the FB pin directly to the output voltage. |
GND | 4 | Ground pin | |
MODE/SYNC | 1 | I | The device runs in PFM/PWM mode when this pin is pulled low. If the pin is pulled high, the device runs in forced PWM mode. Do not leave this pin unconnected. The mode pin can also be used to synchronize the device to an external frequency. See Section 7 for the detailed specification of the digital signal applied to this pin for external synchronization. |
COMP/FSET | 7 | I | Device compensation and frequency set input. A resistor from this pin to GND defines the compensation of the control loop as well as the switching frequency if not externally synchronized. If the pin is tied to GND or VIN, the switching frequency is set to 2.25 MHz. Do not leave this pin unconnected. |
PG | 9 | O | Open-drain power-good output. Low impedance when not "power good", high impedance when "power good". This pin can be left open or be tied to GND when not used. |
SS/TR | 6 | I | Soft Start / Tracking pin. A capacitor connected from this pin to GND defines the rise time for the internal reference voltage. The pin can also be used as an input for tracking and sequencing; see Section 9.4.7. |
SW | 3 | Switch pin of the converter. This pin is connected to the internal power MOSFETs. | |
VIN | 2 | Power supply input. Connect the input capacitor as close as possible between the VIN pin and GND. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage range(1) | VIN | –0.3 | 6.5 | V |
SW | –0.3 | VIN + 0.3 | V | |
SW (transient for less than 10 ns)(2) | –3 | 10 | V | |
FB | –0.3 | 4 | V | |
PG, SS/TR, COMP/FSET | –0.3 | VIN + 0.3 | V | |
Pin voltage range(1) | EN, MODE/SYNC | –0.3 | 6.5 | V |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |