Rating
Catalog
Topology
Buck
Iout (max) (A)
2
Vin (max) (V)
6
Vin (min) (V)
2.75
Vout (max) (V)
5.5
Vout (min) (V)
0.6
Features
Adjustable soft start, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum, Synchronous Rectification, Tracking, UVLO adjustable, Wettable flanks package
EMI features
Low parasitic Hotrod packaging, Spread Spectrum
Control mode
current mode
Operating temperature range (°C)
-55 to 150
Iq (typ) (A)
0.000015
Duty cycle (max) (%)
100
TI functional safety category
Functional Safety-Capable
Rating
Catalog
Topology
Buck
Iout (max) (A)
2
Vin (max) (V)
6
Vin (min) (V)
2.75
Vout (max) (V)
5.5
Vout (min) (V)
0.6
Features
Adjustable soft start, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum, Synchronous Rectification, Tracking, UVLO adjustable, Wettable flanks package
EMI features
Low parasitic Hotrod packaging, Spread Spectrum
Control mode
current mode
Operating temperature range (°C)
-55 to 150
Iq (typ) (A)
0.000015
Duty cycle (max) (%)
100
TI functional safety category
Functional Safety-Capable