Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS92205x
65V
2A / 4A
Buck LED Driver with Inductive Fast Dimming
1 Features
- 4.5V to 65V wide input range
- LED common anode
connection
- Integrated 150mΩ MOSFET with typical 3A / 6A current
limit
- Optional switching frequency: 100kHz to 2.2MHz
- Spread spectrum for TPS922053 and TPS922055
- Advanced dimming options:
- Analog dimming
(256:1)
- Fast PWM dimming (150ns
pulse width)
- Hybrid and flexible
dimming (2,000:1 at 20kHz PWM, 10,000:1 at 4kHz PWM, 1,000,000:1 at
120Hz PWM)
- CC/CV charging mode
- Full protection features:
- LED open and short protection
- Switching FET open and short protection
- External component failure protection
- Cycle-by-cycle current
limit
- Thermal shutdown
- Fault output (open drain)
- Configurable thermal foldback
curve
- VSON, WSON and SOT23 package options