Home Power management LED drivers Illumination LED drivers

TPS922052

ACTIVE

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 2 Iq (typ) (mA) 2 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Thermal Foldback, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM, Hybrid, Flexible Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 2 Iq (typ) (mA) 2 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Thermal Foldback, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM, Hybrid, Flexible Number of channels 1 Rating Catalog
VSON (DMT) 14 13.5 mm² (4.5 mm × 3 mm) WSON (DRR) 12 9 mm² (3 mm × 3 mm) SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • 4.5V to 65V wide input range
  • LED common anode connection
  • Integrated 150mΩ MOSFET with typical 3A / 6A current limit
  • Optional switching frequency: 100kHz to 2.2MHz
  • Spread spectrum for TPS922053 and TPS922055
  • Advanced dimming options:
    • Analog dimming (256:1)
    • Fast PWM dimming (150ns pulse width)
    • Hybrid and flexible dimming (2,000:1 at 20kHz PWM, 10,000:1 at 4kHz PWM, 1,000,000:1 at 120Hz PWM)
  • CC/CV charging mode
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
    • Fault output (open drain)
  • Configurable thermal foldback curve
  • VSON, WSON and SOT23 package options
  • 4.5V to 65V wide input range
  • LED common anode connection
  • Integrated 150mΩ MOSFET with typical 3A / 6A current limit
  • Optional switching frequency: 100kHz to 2.2MHz
  • Spread spectrum for TPS922053 and TPS922055
  • Advanced dimming options:
    • Analog dimming (256:1)
    • Fast PWM dimming (150ns pulse width)
    • Hybrid and flexible dimming (2,000:1 at 20kHz PWM, 10,000:1 at 4kHz PWM, 1,000,000:1 at 120Hz PWM)
  • CC/CV charging mode
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
    • Fault output (open drain)
  • Configurable thermal foldback curve
  • VSON, WSON and SOT23 package options

The TPS92205x family is a 2A / 4A non-synchronous Buck LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs as well as charging batteries with high power density and high efficiency. The family also supports common anode connection and single layer PCB design. The switching frequency is configurable from 100kHz to 2.2MHz with optional spread spectrum feature for better EMI performance.

The TPS92205x family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The TPS92205x family also provides multiple systematic protections, including LED open and short, sense resistor open and short, configurable thermal foldback and thermal shutdown. A Fault output sends out acknowledge signals as soon as any fault condition is detected.

The TPS92205x family is a 2A / 4A non-synchronous Buck LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs as well as charging batteries with high power density and high efficiency. The family also supports common anode connection and single layer PCB design. The switching frequency is configurable from 100kHz to 2.2MHz with optional spread spectrum feature for better EMI performance.

The TPS92205x family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The TPS92205x family also provides multiple systematic protections, including LED open and short, sense resistor open and short, configurable thermal foldback and thermal shutdown. A Fault output sends out acknowledge signals as soon as any fault condition is detected.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS922053 ACTIVE 65-V, 2-A buck LED driver with inductive fast dimming and spread spectrum 2-A output current with spread spectrum
TPS922055 ACTIVE 65-V, 4-A buck LED driver with inductive fast dimming and spread spectrum 4-A output current with spread spectrum
TPS922054 ACTIVE 65-V, 4-A buck LED driver with inductive fast dimming 4-A output current

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS92205x 65V 2A / 4A Buck LED Driver with Inductive Fast Dimming datasheet (Rev. B) PDF | HTML Feb 17, 2025
Application note Optimizing Illumination LED Driver Design for Best Dimming Performance with TPS92205x and TPS92365x PDF | HTML Jul 20, 2026
Application note Powering LED Strobe Application with the TPS92205x Buck LED Driver PDF | HTML Jul 20, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS922053DYYREVM — TPS922053DYYR evaluation module for SOT-23-THN package

The TPS922053DYYR evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92205x non-synchronous buck switching regulator designed for high-current and ultra-deep dimming ratio LED driver applications. The TPS92205x is a 2A/4A non-synchronous buck LED driver and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS922055DMTREVM — TPS922055 evaluation module for 65-V, 4-A buck LED driver in VSON package

The TPS922055DMTREVM helps the user evaluate the features of the TPS922055 buck LED driver in a VSON package. The TPS922055 is a 4-A non-synchronous buck LED driver with 4.5-V to 65-V wide input voltage range, inductive fast dimming (IFD) and spread spectrum.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS922055DRRREVM — TPS922055DRRR evaluation module for WSON package

The TPS92205DRRR evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92205x non-synchronous buck switching regulator designed for high-current and ultra-deep dimming ratio LED driver applications. The TPS92205x is a 2A/4A non-synchronous buck LED driver and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSON (DMT) 14 Ultra Librarian
WSON (DRR) 12 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos