Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPSI3050
Isolated Switch Driver With Integrated 10-V Gate
Supply
1 Features
- No isolated secondary supply required
- Drives external power transistors or SCRs
- 3-kVRMS basic
isolation
- 10-V gate drive with 1.5/3-A peak source and
sink current
- Up to 50-mW supply for external auxiliary circuitry
- Supports AC or DC switching
- Supports two-wire or three-wire modes
- Seven levels of power transfer, resistor selectable
- Functional Safety-Capable
- Temperature range –40 to
125°C ambient
- Safety-Related Certifications
- 4243-VPK basic
isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 3-kVRMS
isolation for 1 minute per UL 1577