Home Power management Solid-state relays

TPSI3050

ACTIVE

Isolated switch driver with integrated 10-V gate supply

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPSI3100 ACTIVE Isolated switch driver with 17V gate supply and dual isolated comparators 17V gate drive with fault feedback

Product details

FET External Number of channels 1 Rating Catalog Withstand isolation voltage (VISO) (Vrms) 3000 Gate drive voltage (V) 10 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Basic Surge isolation voltage (VIOSM) (VPK) 5850 Working isolation voltage (VIOWM) (Vrms) 1000
FET External Number of channels 1 Rating Catalog Withstand isolation voltage (VISO) (Vrms) 3000 Gate drive voltage (V) 10 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Basic Surge isolation voltage (VIOSM) (VPK) 5850 Working isolation voltage (VIOWM) (Vrms) 1000
SO-MOD (DWZ) 8 67.275 mm² (5.85 mm × 11.5 mm)
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 3-kV RMS basic isolation
  • 10-V gate drive with 1.5/3-A peak source and sink current
  • Up to 50-mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Supports two-wire or three-wire modes
  • Seven levels of power transfer, resistor selectable
  • Functional Safety-Capable
  • Temperature range –40 to 125°C ambient
  • Safety-Related Certifications
    • 4243-V PK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3-kV RMS isolation for 1 minute per UL 1577
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 3-kV RMS basic isolation
  • 10-V gate drive with 1.5/3-A peak source and sink current
  • Up to 50-mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Supports two-wire or three-wire modes
  • Seven levels of power transfer, resistor selectable
  • Functional Safety-Capable
  • Temperature range –40 to 125°C ambient
  • Safety-Related Certifications
    • 4243-V PK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3-kV RMS isolation for 1 minute per UL 1577

The TPSI3050 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 10 V with 1.5/3.0-A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3050 generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3050 can optionally supply power to external supporting circuitry for various application needs.

The TPSI3050 supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation of 6.5 V to 48 V. In three-wire mode, the primary supply of 3 V to 5.5 V is supplied externally, and the switch is controlled through a separate enable. Available in three-wire mode only, the TPSI3050S features a one-shot enable for the switch control. This feature is useful for driving SCRs that typically require only one pulse of current to trigger.

The secondary side provides a regulated, floating supply rail of 10 V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3050 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

The power transfer of the TPSI3050 can be adjusted by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.

The TPSI3050 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 10 V with 1.5/3.0-A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3050 generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3050 can optionally supply power to external supporting circuitry for various application needs.

The TPSI3050 supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation of 6.5 V to 48 V. In three-wire mode, the primary supply of 3 V to 5.5 V is supplied externally, and the switch is controlled through a separate enable. Available in three-wire mode only, the TPSI3050S features a one-shot enable for the switch control. This feature is useful for driving SCRs that typically require only one pulse of current to trigger.

The secondary side provides a regulated, floating supply rail of 10 V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3050 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

The power transfer of the TPSI3050 can be adjusted by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPSI3052 ACTIVE Isolated switch driver with integrated 15-V gate supply 15-V gate supply is available.
TPSI3050-Q1 ACTIVE Automotive reinforced isolated switch driver with integrated 10-V gate supply Automotive 5k-V reinforced isolation switch driver is available.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI3050Q1EVM — TPSI3050-Q1 evaluation module for automotive load switch driver with reinforced isolation

The evaluation module TPSI3050Q1EVM helps designers and applications to evaluate the performance of the devices for mutiple applications. This evaluation module focuses on showing the performance of the isolated switch driver while driving FETs. 
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSI3050-Q1 and TPSI3050 PSpice Transient Model (Rev. H)

SLVMDL0H.ZIP (34 KB) - PSpice model
Supported products & hardware
Simulation model

TPSI3050S-Q1 and TPSI3050S PSpice Transient Model (Rev. G)

SLVMDP6G.ZIP (41 KB) - PSpice model
Supported products & hardware
Calculation tool

ACTIVE-PRECHARGE-CALC — Active precharge reference design (TIDA-050063) calculator tool

Spreadsheet calculator to help select component values for active precharge design based on customer requirements.
Supported products & hardware
Calculation tool

SLVRBI9 — TPSI305x Design Calculator

Supported products & hardware
Reference design

PMP23488 — 540W flat screen tv power reference design

This reference design provides the information for a flat screen TV power design with a height limitation of 10mm. The design uses an interleave transition- mode (TM) power factor correction (PFC) for the main board, and two separate LLC resonant daughter boards which can be changed and were (...)

Supported products & hardware
Reference design

TIDA-010087 — 100-A Dual-phase digital control battery tester reference design

This reference design illustrates a method to precisely control the current and voltage of a bidirectional interleaved buck-converter power stage using a C2000™ microcontroller (MCU) and a precision ADC ADS131M08. This design achieves less than ±20-mA current regulation error, and (...)

Supported products & hardware
Reference design

TIDA-010089 — Two-quadrant, 15V, 8A, programmable linear DC power supply reference design

This reference design demonstrates a low-noise, efficient, bidirectional power supply that achieves less than ±0.02% full-scale (FS) current and voltage control accuracy. The design utilizes an analog feedback loop for precise current control and implements a voltage tracking circuit to minimize (...)

Supported products & hardware
Reference design

TIDA-010090 — 4-channel, 50A, digital control battery cell tester reference design

The reference design illustrates a method to control the current and voltage of a bidirectional buck converter power stage using a C2000™ real-time microcontroller (MCU) and a precision analog-to-digital converter (ADC) ADS8588S. The design achieves less than ±10mA current regulation error and (...)
Supported products & hardware
Reference design

TIDA-050058 — Zero-cross switching for solid-state relays reference design

This reference design shows how to achieve zero-cross switching (ZCS) with a solid-state relay. The reference design features the TPSI3050-Q1 isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. (...)

Supported products & hardware
Reference design

TIDA-050059 — Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWZ) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos