Refer to the PDF data sheet for device specific package drawings
The TS5A23159 is a bidirectional 2-channel single-pole double-throw (SPDT) switch that is designed to operate from 1.65 V to 5.5 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature which prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for a wide variety of portable applications including cell phones, audio devices, and instrumentation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A23159 | VSSOP (10) | 3.00 mm × 3.00 mm |
UQFN (10) | 1.50 mm × 2.00 mm |
Changes from G Revision (August 2013) to H Revision
Changes from F Revision (September 2010) to G Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN1 | I | Digital control to connect COM to NO or NC |
2 | NO1 | I/O | Normally open |
3 | GND | — | Ground |
4 | NO2 | I/O | Normally open |
5 | IN2 | I | Digital control to connect COM to NO or NC |
6 | COM2 | I/O | Common |
7 | NC2 | I/O | Normally closed |
8 | VCC | — | Power supply |
9 | NC1 | I/O | Normally closed |
10 | COM1 | I/O | Common |