Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TSM36A Surge Protection Device in SOT-23 Package
1 Features
- Undirectional surge protection against 1.7 kV, 42 Ω IEC 61000-4-5 surge test for
industrial signal lines
- Robust surge protection:
- IEC61000-4-5 (8/20 µs): 41 A
- Low clamping voltage of 50 V at 25 A for 8/20 µs surge current protects
downstream components
- 36 V working voltage for protecting signals on 24-V systems
- Low leakage current of 1 µA
- Low dynamic resistance of 0.5 Ω
- Integrated level 4 IEC 61000-4-2 ESD
protection
- 30-kV ESD protection (IEC 61000-4-2)
- SOT-23 (DBZ) small, standard,
common footprint
- Leaded package used for
automatic optical inspection (AOI)