The TSM36A is a part of TIs
surge protection device family. The TSM36A robustly shunts up to
41 A of IEC 61000-4-5 fault current to protect systems from high power transients or
lightning strikes. The device offers a solution to the common industrial signal line
EMC requirement to survive up to 1.7 kV IEC 61000-4-5 open circuit voltage coupled
through a 42 Ω impedance. The TSM36A clamps during a surge
event, assuring system exposure below 50 V at I PP = 25 A.
Additionally, the TSM36A is
available in a small leaded SOT-23 (DBZ) package which is reduced in size by
approximately 50 percent compared to the industry standard SMA package. The
extremely low device leakage and capacitance ensures a minimal effect on the
protected line.
For more information on the other devices in the
surge family, see the products at this
link.
The TSM36A is a part of TIs
surge protection device family. The TSM36A robustly shunts up to
41 A of IEC 61000-4-5 fault current to protect systems from high power transients or
lightning strikes. The device offers a solution to the common industrial signal line
EMC requirement to survive up to 1.7 kV IEC 61000-4-5 open circuit voltage coupled
through a 42 Ω impedance. The TSM36A clamps during a surge
event, assuring system exposure below 50 V at I PP = 25 A.
Additionally, the TSM36A is
available in a small leaded SOT-23 (DBZ) package which is reduced in size by
approximately 50 percent compared to the industry standard SMA package. The
extremely low device leakage and capacitance ensures a minimal effect on the
protected line.
For more information on the other devices in the
surge family, see the products at this
link.