Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TVS2200 22-V Flat-Clamp Surge Protection Device
1 Features
- Protection against ±1 kV, 42 Ω IEC 61000-4-5 surge test for industrial signal
lines
- Maximum clamping voltage of 28.4 V at 40 A of 8/20 µs surge current
- Standoff voltage: 22 V
- Tiny 4 mm2 footprint
- Survives over 5,000 repetitive strikes of 35 A 8/20 µs surge current at
125°C
- Robust surge protection:
- IEC 61000-4-5 (8/20 µs): 40 A
- IEC 61643-321 (10/1000 µs): 5 A
- Low leakage current:
- 3.5 nA typical at 27°C
- 25 nA typical at 85°C
- Low capacitance: 105 pF
- Integrated level 4 IEC 61000-4-2 ESD
protection