Product details

Vrwm (V) 22 Bi-/uni-directional Uni-Directional Package name DFN2020 Peak pulse power (8/20 μs) (max) (W) 1120 IEC 61000-4-5 (A) 40 Breakdown voltage (min) (V) 24.6 Number of channels 1 IO capacitance (typ) (pF) 105 Clamping voltage (V) 27.75
Vrwm (V) 22 Bi-/uni-directional Uni-Directional Package name DFN2020 Peak pulse power (8/20 μs) (max) (W) 1120 IEC 61000-4-5 (A) 40 Breakdown voltage (min) (V) 24.6 Number of channels 1 IO capacitance (typ) (pF) 105 Clamping voltage (V) 27.75
WSON (DRV) 6 4 mm² 2 x 2
  • Protection against ±1 kV, 42 Ω IEC 61000-4-5 surge test for industrial signal lines
  • Maximum clamping voltage of 28.4 V at 40 A of 8/20 µs surge current
  • Standoff voltage: 22 V
  • Tiny 4 mm 2 footprint
  • Survives over 5,000 repetitive strikes of 35 A 8/20 µs surge current at 125°C
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 40 A
    • IEC 61643-321 (10/1000 µs): 5 A
  • Low leakage current:
    • 3.5 nA typical at 27°C
    • 25 nA typical at 85°C
  • Low capacitance: 105 pF
  • Integrated level 4 IEC 61000-4-2 ESD protection
  • Protection against ±1 kV, 42 Ω IEC 61000-4-5 surge test for industrial signal lines
  • Maximum clamping voltage of 28.4 V at 40 A of 8/20 µs surge current
  • Standoff voltage: 22 V
  • Tiny 4 mm 2 footprint
  • Survives over 5,000 repetitive strikes of 35 A 8/20 µs surge current at 125°C
  • Robust surge protection:
    • IEC 61000-4-5 (8/20 µs): 40 A
    • IEC 61643-321 (10/1000 µs): 5 A
  • Low leakage current:
    • 3.5 nA typical at 27°C
    • 25 nA typical at 85°C
  • Low capacitance: 105 pF
  • Integrated level 4 IEC 61000-4-2 ESD protection

The TVS2200 robustly shunts up to 40 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to ±1 kV IEC 61000-4-5 open circuit voltage coupled through a 42 Ω impedance.

The TVS2200 uses a unique feedback mechanism for precise flat clamping during a fault, allowing system exposure below 30 V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS2200 is available in a small 2 mm × 2 mm SON footprint which is designed for space constrained applications, offering a 70 percent reduction in size compared to industry standard SMA and SMB packages. The extremely low device leakage and capacitance causes a minimal effect on the protected line. For robust protection over the lifetime of the product, TI tests the TVS2200 against 5,000 repetitive surge strikes at high temperature with no shift in device performance.

The TVS2200 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table.

The TVS2200 robustly shunts up to 40 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to ±1 kV IEC 61000-4-5 open circuit voltage coupled through a 42 Ω impedance.

The TVS2200 uses a unique feedback mechanism for precise flat clamping during a fault, allowing system exposure below 30 V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS2200 is available in a small 2 mm × 2 mm SON footprint which is designed for space constrained applications, offering a 70 percent reduction in size compared to industry standard SMA and SMB packages. The extremely low device leakage and capacitance causes a minimal effect on the protected line. For robust protection over the lifetime of the product, TI tests the TVS2200 against 5,000 repetitive surge strikes at high temperature with no shift in device performance.

The TVS2200 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TVS2200 22-V Flat-Clamp Surge Protection Device datasheet (Rev. C) PDF | HTML 14 Aug 2023
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Application brief Protecting I/O modules from surge events 04 Feb 2019
Application brief TVS Surge Rating: Power vs. Current 12 Nov 2018
White paper Demystifying surge protection 06 Nov 2018
User guide Flat Clamp TVS Evaluation Module—Adaptor Boards 10 Sep 2018
Application note How to select a Surge Diode 29 Aug 2018
Application brief Flat-Clamp TVS Layout in SMA/SMB Footprints 03 Apr 2018
Application note TVS Surge Protection in High-Temperature Environments 23 Mar 2018
White paper Flat-Clamp surge protection technology for efficient system protection 15 Jan 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FLAT-CLAMP-TVS-EVM — TVSxx0x precision surge protection diode evaluation module

The FLAT-CLAMP-TVS-EVM (Precision Surge Protection Diode Adaptor Board Evaluation Module) demonstrates the characteristics, operation, and use of the TVSxx0x family of devices. The TVSxx0x family of devices are precision clamps that keep ultra-low and flat clamping voltages during transient (...)
User guide: PDF
Not available on TI.com
Simulation model

TVS2200 IBIS Model

SLVMCE4.ZIP (3 KB) - IBIS Model
Simulation model

TVS2200 PSpice Transient Model

SLVMCD8.ZIP (44 KB) - PSpice Model
Simulation model

TVS2200 TINA-TI Transient Reference Design

SLVMCD7.TSC (133 KB) - TINA-TI Reference Design
Simulation model

TVS2200 TINA-TI Transient Spice Model

SLVMCD6.ZIP (12 KB) - TINA-TI Spice Model
Reference designs

TIDA-050047 — Integrated USB Type-C®, USB Power Delivery and charging reference design for 2–4 cell batteries

This reference design features charging up to 20V at 5A without the need for any external FETs, enabling a much smaller solution size and reducing total BOM cost. A microprocessor is also not necessary as the TPS25750 Power Delivery (PD) controller will handle the I2C communication to the BQ25798 (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos