Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TVS3300 33-V Flat-Clamp Surge Protection Device
1 Features
- Protection Against 1 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
- Max Clamping Voltage of 40 V at 35 A of 8/20 µs Surge Current
- Standoff Voltage: 33 V
- Tiny 1.1 mm2 WCSP and 4 mm2 SON Footprints
- Survives Over 4,000 Repetitive Strikes of 30 A 8/20 µs Surge Current at 125°C
- Robust Surge Protection
- IEC61000-4-5 (8/20 µs): 35 A
- IEC61643-321 (10/1000 µs): 4 A
- Low Leakage Current
- 19 nA Typical at 27°C
- 28 nA Typical at 85°C
- Low Capacitance: 130 pF
- Integrated Level 4 IEC 61000-4-2 ESD Protection