Product details

Vrwm (V) 33 Bi-/uni-directional Uni-Directional Package name DFN2020, DSBGA Peak pulse power (8/20 μs) (max) (W) 1330 IEC 61000-4-5 (A) 35 Breakdown voltage (min) (V) 34 Number of channels 1 IO capacitance (typ) (pF) 130 Clamping voltage (V) 38
Vrwm (V) 33 Bi-/uni-directional Uni-Directional Package name DFN2020, DSBGA Peak pulse power (8/20 μs) (max) (W) 1330 IEC 61000-4-5 (A) 35 Breakdown voltage (min) (V) 34 Number of channels 1 IO capacitance (typ) (pF) 130 Clamping voltage (V) 38
WSON (DRV) 6 4 mm² (2 mm × 2 mm) DSBGA (YZF) 4 1.185192 mm² (0 mm × 0 mm)
  • Protection Against 1 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Max Clamping Voltage of 40 V at 35 A of 8/20 µs Surge Current
  • Standoff Voltage: 33 V
  • Tiny 1.1 mm2 WCSP and 4 mm2 SON Footprints
  • Survives Over 4,000 Repetitive Strikes of 30 A 8/20 µs Surge Current at 125°C
  • Robust Surge Protection
    • IEC61000-4-5 (8/20 µs): 35 A
    • IEC61643-321 (10/1000 µs): 4 A
  • Low Leakage Current
    • 19 nA Typical at 27°C
    • 28 nA Typical at 85°C
  • Low Capacitance: 130 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection
  • Protection Against 1 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Max Clamping Voltage of 40 V at 35 A of 8/20 µs Surge Current
  • Standoff Voltage: 33 V
  • Tiny 1.1 mm2 WCSP and 4 mm2 SON Footprints
  • Survives Over 4,000 Repetitive Strikes of 30 A 8/20 µs Surge Current at 125°C
  • Robust Surge Protection
    • IEC61000-4-5 (8/20 µs): 35 A
    • IEC61643-321 (10/1000 µs): 4 A
  • Low Leakage Current
    • 19 nA Typical at 27°C
    • 28 nA Typical at 85°C
  • Low Capacitance: 130 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection

The TVS3300 robustly shunts up to 35 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to 1 kV IEC 61000-4-5 open circuit voltage coupled through a 42 Ω impedance. The TVS3300 uses a unique feedback mechanism to ensure precise flat clamping during a fault, assuring system exposure below 40 V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS3300 is available in small 1 mm × 1.1 mm WCSP and 2 mm × 2 mm SON footprints which are ideal for space constrained applications, offering up to a 90 percent reduction in size compared to industry standard SMA and SMB packages. The extremely low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS3300 against 4000 repetitive surge strikes at high temperature with no shift in device performance.

The TVS3300 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table

The TVS3300 robustly shunts up to 35 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to 1 kV IEC 61000-4-5 open circuit voltage coupled through a 42 Ω impedance. The TVS3300 uses a unique feedback mechanism to ensure precise flat clamping during a fault, assuring system exposure below 40 V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS3300 is available in small 1 mm × 1.1 mm WCSP and 2 mm × 2 mm SON footprints which are ideal for space constrained applications, offering up to a 90 percent reduction in size compared to industry standard SMA and SMB packages. The extremely low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS3300 against 4000 repetitive surge strikes at high temperature with no shift in device performance.

The TVS3300 is part of TI’s Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet TVS3300 33-V Flat-Clamp Surge Protection Device datasheet (Rev. C) PDF | HTML Feb 14, 2018
Application brief Protecting I/O modules from surge events Feb 4, 2019
Application brief TVS Surge Rating: Power vs. Current Nov 12, 2018
White paper Demystifying surge protection Nov 6, 2018
User guide Flat Clamp TVS Evaluation Module—Adaptor Boards Sep 10, 2018
Application note How to select a Surge Diode Aug 29, 2018
Technical article These are not your grandfather’s TVS diodes PDF | HTML Apr 5, 2018
Application brief Flat-Clamp TVS Layout in SMA/SMB Footprints Apr 3, 2018
Application note TVS Surge Protection in High-Temperature Environments Mar 23, 2018
White paper Flat-Clamp surge protection technology for efficient system protection Jan 15, 2018
Technical article Protecting field transmitters from surge transients PDF | HTML Sep 8, 2017
Application note TVS3300 Bidirectional Characterization PDF | HTML Mar 22, 2017
EVM User's guide TVS3300YZF 33-V Precision Surge Protection Clamp Evaluation Module User's Guide Jan 25, 2017
EVM User's guide TVS3300 Evaluation Module—Bidirectional Adaptor Board User's Guide Jan 10, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FLAT-CLAMP-TVS-EVM — TVSxx0x precision surge protection diode evaluation module

The FLAT-CLAMP-TVS-EVM (Precision Surge Protection Diode Adaptor Board Evaluation Module) demonstrates the characteristics, operation, and use of the TVSxx0x family of devices. The TVSxx0x family of devices are precision clamps that keep ultra-low and flat clamping voltages during transient (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TVS3300 IBIS Model

SLVMC41.ZIP (4 KB) - IBIS model
Supported products & hardware
Simulation model

TVS3300 PSpice Transient Model

SLVMCA0.ZIP (65 KB) - PSpice model
Supported products & hardware
Simulation model

TVS3300 TINA-TI Transient Reference Design

SLVMCA9.TSC (3355 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TVS3300 TINA-TI Transient Spice Model

SLVMCB0.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware

Many TI reference designs include the TVS3300

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian
DSBGA (YZF) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos