Refer to the PDF data sheet for device specific package drawings
Configurable design allows each port to operate with a power supply range from 1.14V to 3.6V
The TXV0106-Q1 is a 6-bit, dual-supply fixed-direction low-skew, low jitter voltage translation device. This device can be used for redriving, voltage translation and power isolation when implementing skew sensitive interface, such as RGMII between Ethernet MAC and PHY. The Ax I/O pins and enable pin (OE) are referenced to VCCA logic levels, and Bx I/O pins are referenced to VCCB logic levels. This device has improved channel-to-channel skew, duty cycle distortion and symmetric rise or fall timing for applications requiring strict timing conditions.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, thus preventing damaging current backflow through the device when it is powered down.
The VCC isolation feature is designed so that if either VCC supply is at or near 0V both ports will switch to a high-impedance state. This feature enables power isolation for communications across multiple MACs and PHYs, and is beneficial in situations where MACs and PHYs are powered up asynchronously preventing current backflow between devices.
The TXV0106-Q1 transmits data in a fixed direction from the A bus to the B bus. When OE is set to High, both Ax and Bx pins will be forced into a high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCCA | 1 | — | A-port supply voltage. 1.2V ≤ VCCA ≤ 3.6V. |
A1 | 2 | I/O | Input/output A1. Referenced to VCCA. |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA. |
A3 | 4 | I/O | Input/output A3. Referenced to VCCA. |
A4 | 5 | I/O | Input/output A4. Referenced to VCCA. |
A5 | 6 | I/O | Input/output A5. Referenced to VCCA. |
A6 | 7 | I/O | Input/output A6. Referenced to VCCA. |
GND | 8 | — | Ground. |
OE | 9 | I | Output Enable. Pull to GND to enable all outputs. Pull to VCCA to place all outputs in high-impedance mode. Referenced to VCCA. |
B6 | 10 | I/O | Input/output B6. Referenced to VCCB. |
B5 | 11 | I/O | Input/output B5. Referenced to VCCB. |
B4 | 12 | I/O | Input/output B4. Referenced to VCCB. |
B3 | 13 | I/O | Input/output B3. Referenced to VCCB. |
B2 | 14 | I/O | Input/output B2. Referenced to VCCB. |
B1 | 15 | I/O | Input/output B1. Referenced to VCCB. |
VCCB | 16 | — | B-port supply voltage. 1.2V ≤ VCCB ≤ 3.6V. |
Thermal pad | — | Thermal pad. Can be grounded (recommended) or left floating. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage A | –0.5 | 4.6 | V | |
VCCB | Supply voltage B | –0.5 | 4.6 | V | |
VI | Input Voltage(2) | I/O Ports (A Port) | –0.5 | 4.6 | V |
I/O Ports (B Port) | –0.5 | 4.6 | |||
Control Inputs | –0.5 | 4.6 | |||
VO | Voltage applied to any output in the high-impedance or power-off state(2) | A Port | –0.5 | 4.6 | V |
B Port | –0.5 | 4.6 | |||
VO | Voltage applied to any output in the high or low state(2)(3) | A Port | –0.5 | VCCA + 0.5 | V |
B Port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | –50 | 50 | mA | |
Continuous current through VCC or GND | –100 | 100 | mA | ||
Tj | Junction Temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) HBM ESD classification level 2 | ±2000 | V |
Charged device model (CDM), per AEC Q100-011 CDM ESD classification level C3 | ±1000 | V |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage A | 1.14 | 3.6 | V | ||
VCCB | Supply voltage B | 1.14 | 3.6 | V | ||
VIH | High-level input voltage | Data Inputs (Ax, Bx), OE (Referenced to VCCI) |
VCCI = 1.14 V - 3.6 V | VCCI x 0.7 | V | |
VIL | Low-level input voltage | Data Inputs (Ax, Bx), OE (Referenced to VCCI) |
VCCI = 1.14 V - 3.6 V | VCCI x 0.3 | V | |
IOH | High-level output current | VCCO = 1.14 V | –3 | mA | ||
VCCO = 1.65 V - 1.95 V | –8 | |||||
VCCO = 2.3 V - 2.7 V | –9 | |||||
VCCO = 3 V - 3.6 V | –12 | |||||
IOL | Low-level output current | VCCO = 1.14 V | 3 | mA | ||
VCCO = 1.65 V - 1.95 V | 8 | |||||
VCCO = 2.3 V - 2.7 V | 9 | |||||
VCCO = 3 V - 3.6 V | 12 | |||||
VI | Input voltage | 0 | 3.6 | V | ||
VO | Output voltage | Active State | 0 | VCCO | V | |
Tri-State | 0 | 3.6 | ||||
Δt/Δv | Input transition rise and fall time | 5 | ns/V | |||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TXV0106 / TXV0106-Q1 | UNIT | |
---|---|---|---|
BQB (WQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 71.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 64.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 41.5 | °C/W |
YJT | Junction-to-top characterization parameter | 4.5 | °C/W |
YJB | Junction-to-board characterization parameter | 41.5 | °C/W |
RθJC(bottom) | Junction-to-case (bottom) thermal resistance | 20.1 | °C/W |
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
---|---|---|---|---|---|---|---|---|
–40°C to 125°C | ||||||||
MIN | TYP | MAX | ||||||
VIL | Data Input_Negative threshold | Data inputs, OE | 1.14 V - 3.6 V | 1.14 V - 3.6 V | 0.3× VCCA | V | ||
VIH | Data Input_Positive threshold | Data inputs, OE | 1.14 V - 3.6 V | 1.14 V - 3.6 V | 0.7× VCCA | V | ||
VOH | High-level output voltage (3) | IOH = –3 mA | 1.14 V | 1.14 V | 0.9 | V | ||
IOH = –8 mA | 1.65 V | 1.65 V | 1.1 | |||||
IOH = –9 mA | 2.3 V | 2.3 V | 1.8 | |||||
IOH = –12 mA | 3 V | 3 V | 2.4 | |||||
VOL | Low-level output voltage (4) | IOL = 3 mA | 1.14 V | 1.14 V | 0.1 | V | ||
IOL = 8 mA | 1.65 V | 1.65 V | 0.27 | |||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.23 | |||||
IOL = 12 mA | 3 V | 3 V | 0.26 | |||||
II | Input leakage current | Data Inputs (Ax, Bx) VI = VCCI or GND |
1.14 V - 3.6 V | 1.14 V - 3.6 V | –1 | 1 | µA | |
Ioff | Partial power down current | A Port or B Port VI or VO = 0 V - 3.6 V |
0 V | 0 V - 3.6 V | –5 | 3.6 | µA | |
0 V - 3.6 V | 0 V | –5 | 3.6 | |||||
IOZ | Tri-state output current (5) | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = VIH |
3.6 V | 3.6 V | –5 | 5 | µA | |
ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.14 V - 3.6 V | 1.14 V - 3.6 V | 14 | µA | ||
3.6 V | 0 V | 11 | ||||||
0 V | 3.6 V | -1 | ||||||
ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.14 V - 3.6 V | 1.14 V - 3.6 V | 14 | µA | ||
3.6 V | 0 V | –1 | ||||||
0 V | 3.6 V | 11 | ||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.14 V - 3.6 V | 1.14 V - 3.6 V | 22 | µA | ||
Ci | Control Input Capacitance | VI = 3.3 V or GND | 3.3 V | 3.3 V | 3.9 | pF | ||
Cio | Data I/O Capacitance | OE = VCCA, VO = 1.65V DC +1 MHz -16 dBm sine wave | 3.3 V | 3.3 V | 2.7 | pF |
PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | UNIT | ||||
---|---|---|---|---|---|---|---|---|
1.2V ± 0.06 | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | |||||
TYP | TYP | TYP | TYP | |||||
tpd | Propagation delay | A | B | 4.5 | 3.0 | 2.5 | 2.5 | ns |
tdis | Disable time | OE | B | 7.5 | 6.5 | 6.0 | 6.0 | ns |
ten | Enable time | OE | B | 9 | 7 | 6.5 | 6.5 | ns |
TR | Rise time (1) | A | B | 0.75 | 0.40 | 0.30 | 0.25 | ns |
TF | Fall time (1) | A | B | 0.65 | 0.40 | 0.30 | 0.30 | ns |
Duty Cycle | Duty cycle variation | A | B | 50 | 50 | 50 | 50 | % |
PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | Propagation delay | A | B | 1.5 | 4.8 | 1.2 | 3.5 | 1.2 | 3.0 | ns | |||
tdis | Disable time | OE | B | 3.5 | 7.0 | 3.0 | 5.5 | 3.6 | 6.5 | ns | |||
ten | Enable time | OE | B | 1.2 | 4.0 | 1.0 | 3.0 | 1.0 | 2.6 | ns | |||
tSKO | Output channel-to-channel skew (1) | A | B | -450 | 450 | -300 | 300 | -330 | 330 | ps | |||
TR | Rise time (2) | A | B | 0.49 | 1.35 | 0.40 | 0.95 | 0.35 | 0.80 | ns | |||
TF | Fall time (2) | A | B | 0.45 | 1.35 | 0.35 | 0.95 | 0.35 | 0.80 | ns | |||
Duty Cycle | Duty cycle variation | A | B | 47 | 50 | 56 | 47 | 50 | 54 | 47 | 50 | 54 | % |
TR_5pF | Rise time (2) (3) | A | B | 0.28 | 0.75 | 0.22 | 0.55 | 0.19 | 0.45 | ns | |||
TF_5pF | Fall time (2) (3) | A | B | 0.27 | 0.75 | 0.20 | 0.55 | 0.18 | 0.40 | ns | |||
tSKO_5pF | Output channel-to-channel skew (1) (3) | A | B | -300 | 300 | -270 | 270 | -310 | 310 | ps | |||
Duty Cycle_5pF | Duty cycle variation (3) | A | B | 47 | 50 | 54 | 47 | 50 | 54 | 47 | 50 | 54 | % |
tjit(pp) | Peak-to-peak jitter (250 Mbps 215- 1 PRBS input) | A | B | 160 | 450 | 130 | 335 | 120 | 390 | ps |