Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADS131E08S Eight-Channel, 24-Bit, Analog Front-End With Fast Power-Up Time
1 Features
- Power-up time: 3 ms
- Eight differential simultaneous sampling inputs
- High performance:
- Dynamic range at 1 kSPS: 118 dB
- Crosstalk: –125 dB
- THD: –100 dB at 50 Hz and 60 Hz
- Low power consumption: 2 mW/channel
- Data rates: 1, 2, 4, 8, 16, 32, and 64 kSPS
- Gain options: 1, 2, 4, 8, and 12
- Internal voltage reference: 8 ppm/°C Drift
- Supply range:
- Analog:
- 2.7 V to 5.25 V (unipolar)
- ±2.5 V (bipolar)
- Digital: 1.7 V to 3.6 V
- Fault detection and device self-testing capability
- SPI™-compatible data interface and four GPIOs
- Package: 64-pin TQFP
- Operating temperature range: –40°C to +105°C