SBAS558C December 2012 – December 2015 ADS42B49
PRODUCTION DATA.
The ADS42B49 is an ultralow-power dual-channel, 14-bit analog-to-digital converter (ADC) featuring integrated analog input buffers. It uses innovative design techniques to achieve high dynamic performance, while consuming extremely low power. The presence of analog input buffers makes this device easy to drive and helps achieve high performance over a wide frequency range. The ADS42B49 is well-suited for multi-carrier, wide bandwidth communications applications.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| ADS42B49 | VQFN(64) | 9.00 mm × 9.00 mm |