A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
ADC3648 ACTIVE 14-bit two-channel 250MSPS ADC with LVDS interface and up to 32768x decimation Lower power and higher SNR

Product details

Sample rate (max) (Msps) 250 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 840 Architecture Pipeline SNR (dB) 71.3 ENOB (Bits) 11.4 SFDR (dB) 89 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 250 Resolution (Bits) 14 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 840 Architecture Pipeline SNR (dB) 71.3 ENOB (Bits) 11.4 SFDR (dB) 89 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • Maximum Sample Rate: 250 MSPS
  • Ultralow Power:
    • 850-mW Total Power at 250 MSPS
  • Integrated Analog Input Buffer:
    • Input Capacitance: 2.2 pF at 170 MHz
    • Input Resistance: 1.1 kΩ at 170 MHz
  • High Dynamic Performance:
    • 85-dBc SFDR at 170 MHz
    • 70.7-dBFS SNR at 170 MHz
  • Crosstalk: > 85 dB at 185 MHz
  • Programmable Gain Up to 6 dB for
    SNR and SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • Double Data Rate (DDR) LVDS with
      Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9.00 mm × 9.00 mm, 64-Pin Quad Flat
    No-Lead (VQFN) Package
  • Maximum Sample Rate: 250 MSPS
  • Ultralow Power:
    • 850-mW Total Power at 250 MSPS
  • Integrated Analog Input Buffer:
    • Input Capacitance: 2.2 pF at 170 MHz
    • Input Resistance: 1.1 kΩ at 170 MHz
  • High Dynamic Performance:
    • 85-dBc SFDR at 170 MHz
    • 70.7-dBFS SNR at 170 MHz
  • Crosstalk: > 85 dB at 185 MHz
  • Programmable Gain Up to 6 dB for
    SNR and SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • Double Data Rate (DDR) LVDS with
      Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9.00 mm × 9.00 mm, 64-Pin Quad Flat
    No-Lead (VQFN) Package

The ADS42B49 is an ultralow-power dual-channel, 14-bit analog-to-digital converter (ADC) featuring integrated analog input buffers. It uses innovative design techniques to achieve high dynamic performance, while consuming extremely low power. The presence of analog input buffers makes this device easy to drive and helps achieve high performance over a wide frequency range. The ADS42B49 is well-suited for multi-carrier, wide bandwidth communications applications.

The ADS42B49 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS and parallel CMOS digital output interfaces are available in a compact VQFN-64 PowerPAD™ package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS42B49 is specified over the industrial temperature range (–40°C to 8°C).

The ADS42B49 is an ultralow-power dual-channel, 14-bit analog-to-digital converter (ADC) featuring integrated analog input buffers. It uses innovative design techniques to achieve high dynamic performance, while consuming extremely low power. The presence of analog input buffers makes this device easy to drive and helps achieve high performance over a wide frequency range. The ADS42B49 is well-suited for multi-carrier, wide bandwidth communications applications.

The ADS42B49 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS and parallel CMOS digital output interfaces are available in a compact VQFN-64 PowerPAD™ package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS42B49 is specified over the industrial temperature range (–40°C to 8°C).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet ADS42B49 Dual-Channel, 14-Bit, 250-MSPS Ultralow-Power ADC with Analog Input Buffer datasheet (Rev. C) PDF | HTML Mar 30, 2016
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) May 22, 2015
User guide ADS42B4x - User's Guide (Rev. A) Jan 30, 2015
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) Jul 19, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS42B49EVM — ADS42B49 evaluation module for dual channel, buffered ADC inputs up to 250 MSPS

The ADS42B49EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS42B49 device, an extremely low power dual channel 14-bit 250 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

ADS58C28SPIGUI-SW — ADS42xxx SPI GUI

ADS58C28SPIGUI-SW is the installation package for ADS58C28_ADS42xx_GUI which is used to access or write internal registers of ADS58C28 through an on-board USB port.
Supported products & hardware
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware
GUI for evaluation module (EVM)

SLAC546 — ADS42B49EVM GUI

Supported products & hardware
Simulation model

ADS42B49 IBIS Model

SBAM166.ZIP (40 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos