The ADS8319 device is a 16-bit, 500-kSPS, analog-to-digital converter (ADC) that operates with a 2.25-V to 5.5-V external reference. The device includes a capacitor-based, successive-approximation register (SAR) ADC with inherent sample and hold.
The device includes a 50-MHz, SPI-compatible serial interface. The interface is designed to support daisy-chaining or cascading of multiple devices. Furthermore, a Busy Indicator makes synchronizing with the digital host easy.
The device unipolar, single-ended input range supports an input swing of 0 V to +VREF.
Device operation is optimized for very-low power operation and the power consumption directly scales with speed. This feature makes the device attractive for lower-speed applications. The device is available in 10-pin VSSOP and VSON packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS8319 | VSSOP (10) | 3.00 mm × 3.00 mm |
VSON (10) | 3.00 mm × 3.00 mm |
Changes from B Revision (December 2015) to C Revision
Changes from A Revision (September 2013) to B Revision
Changes from * Revision (May 2008) to A Revision