The ADS8355 is a dual, high-speed, simultaneous-sampling, analog-to-digital converter (ADC) that supports single-ended and pseudo-differential analog inputs.
The device supports a flexible serial interface that can operate over a wide power-supply voltage range. The flexible interface enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. The device is fully specified over the extended industrial temperature range (–40°C to +125°C) and is available in a 16-pin WQFN (3-mm × 3-mm) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS8355 | WQFN (16) | 3.00 mm × 3.00 mm |