A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW ADS9326 ACTIVE Two-channel, simultaneous-sampling, 16-bit 3MSPS SAR ADC in small package Higher sampling rate (3-MSPS)
NEW ADS9327 ACTIVE Two-channel, simultaneous-sampling, 16-bit 5MSPS SAR ADC in small package Higher sampling rate (5-MSPS)

Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 60 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 88 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 2 Interface type SPI Architecture SAR Input type Pseudo-Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 60 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 88 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • 1-MSPS throughput, no latency output
  • Simultaneous sampling of two channels
  • Supports single-ended and pseudo-differential inputs
  • Excellent DC and AC performance:
    • 16-bit NMC DNL, ±1-LSB INL
    • 88-dB SNR, –97-dB THD
  • Dual, programmable,
    2.5-V internal reference
  • Fully-specified over the extended industrial temperature range: –40°C to +125°C
  • Small footprint:
    WQFN-16 (3-mm × 3-mm)
  • 1-MSPS throughput, no latency output
  • Simultaneous sampling of two channels
  • Supports single-ended and pseudo-differential inputs
  • Excellent DC and AC performance:
    • 16-bit NMC DNL, ±1-LSB INL
    • 88-dB SNR, –97-dB THD
  • Dual, programmable,
    2.5-V internal reference
  • Fully-specified over the extended industrial temperature range: –40°C to +125°C
  • Small footprint:
    WQFN-16 (3-mm × 3-mm)

The ADS8355 is a dual, high-speed, simultaneous-sampling, analog-to-digital converter (ADC) that supports single-ended and pseudo-differential analog inputs.

The device supports a flexible serial interface that can operate over a wide power-supply voltage range. The flexible interface enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. The device is fully specified over the extended industrial temperature range (–40°C to +125°C) and is available in a 16-pin WQFN (3-mm × 3-mm) package.

The ADS8355 is a dual, high-speed, simultaneous-sampling, analog-to-digital converter (ADC) that supports single-ended and pseudo-differential analog inputs.

The device supports a flexible serial interface that can operate over a wide power-supply voltage range. The flexible interface enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. The device is fully specified over the extended industrial temperature range (–40°C to +125°C) and is available in a 16-pin WQFN (3-mm × 3-mm) package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS8355 Dual, 16-Bit, 1-MSPS, Simultaneous-Sampling, Analog-to-Digital Converter datasheet (Rev. A) PDF | HTML Feb 24, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos