Refer to the PDF data sheet for device specific package drawings
Processor Cores:
Multimedia:
Memory Subsystem:
Functional Safety:
Security:
High-Speed Interfaces:
General Connectivity:
Media and Data Storage:
Power Management:
Boot Options:
Technology / Package:
AM62Ax is an extension of the Sitara™ automotive-grade family of heterogeneous Arm® processors with embedded Deep Learning (DL), Video and Vision Processing acceleration, display interface and extensive automotive peripheral and networking options. AM62Ax is built for a set of cost-sensitive automotive applications including driver and in-cabin monitoring systems, next generation of eMirror system, as well as a broad set of industrial applications in Factory Automation, Building Automation, Robotics, and other markets. The cost optimized AM62Ax provides high-performance compute for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced automotive platforms supporting multiple sensor modalities in stand-alone Electronic Control Units (ECUs).
AM62Ax contains up to four Arm® Cortex®-A53 cores with 64-bit architecture, a Vision Processing Accelerator (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators, Deep Learning (DL) and video accelerators, a Cortex®-R5F MCU Channel core and a Cortex®-R5F Device Management core. The Cortex-A53s provide the powerful computing elements necessary for Linux applications as well as the implementation of traditional vision computing based-algorithms such as driver monitoring. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite including RGB-InfraRed (RGB-IR), support for higher bit depth, and features targeting analytics applications. Key cores include the next generation C7000™ DSP from Texas Instruments (“C7x”) with scalar and vector cores, dedicated “MMA” deep learning accelerator enabling performance up to 2 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C.
The 3-port Gigabit Ethernet switch has one internal port and two external ports with TSN support and can be used to enable industrial networking options. In addition, an extensive peripherals set is included in AM62Ax to enable system level connectivity such as USB, MMC/SD, Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. AM62Ax supports secure boot for IP protection with the built-in HSM (Hardware Security Module) and also employs advanced power management support for portable and power-sensitive applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
AM62A7 | AMB (FCBGA, 484) ANF (FCCSP, 484) | 18mm × 18mm |
AM62A7-Q1 | AMB
(FCBGA, 484) ANF (FCCSP, 484) |
18mm × 18mm |
AM62A3 | AMB
(FCBGA, 484) ANF (FCCSP, 484) |
18mm × 18mm |
AM62A3-Q1 | AMB
(FCBGA, 484) ANF (FCCSP, 484) |
18mm × 18mm |
AM62A1 | AMB
(FCBGA, 484) ANF (FCCSP, 484) |
18mm × 18mm |
AM62A1-Q1 | AMB
(FCBGA, 484) ANF (FCCSP, 484) |
18mm × 18mm |
Figure 3-1 is functional block diagram for the device.
Table 4-1 shows a comparison between devices, highlighting the differences.
FEATURES | REFERENCE NAME |
AM62A7 | AM62A3 | AM62A1 | ||||
---|---|---|---|---|---|---|---|---|
AM62A74 | AM62A72 | AM62A34 | AM62A32 | AM62A31 | AM62A14 | AM62A12 | ||
WKUP_CTRL_MMR_CFG0_JTAG_USER_ID[31:13] (1) Register bit values by device "Features" code (See Nomenclature Description table for more information on device features) |
||||||||
L: | – | 0x253AC | 0x251EC | 0x251AC | 0x2518C | – | – | |
M: | 0x253ED | 0x253AD | 0x251ED | 0x251AD | – | 0x250ED | 0x250AD | |
PROCESSORS AND ACCELERATORS | ||||||||
Speed Grades | See Table 6-1, Device Speed Grades | |||||||
Arm Cortex-A53 Microprocessor Subsystem |
Arm A53 | Quad Core | Dual Core | Quad Core | Dual Core | Single Core | Quad Core | Dual Core |
Arm Cortex-R5F in MCU domain | MCU_R5F | Single Core Functional Safety Optional(4) |
||||||
C7xV-256 Deep Learning Accelerator | C7x MMA | Up to 2 TOPS | Up to 1 TOPS | No (0 TOPS) |
||||
Vision Processing Accelerators | VPAC | Up to 5MP @ 60 fps | ||||||
Video Encoder / Decoder | VENC/VDEC | Yes | ||||||
Motion JPEG Encoder | MJPEG | Yes | ||||||
Device Management Subsystem | WKUP_R5F | Single Core | ||||||
Hardware Security Module | HSM | Yes | ||||||
Crypto Accelerators | Security | Yes | ||||||
PROGRAM AND DATA STORAGE | ||||||||
On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 64KB | ||||||
On-Chip Shared Memory (RAM) in MCU Domain | MCU_MSRAM | 512KB | ||||||
LPDDR4 DDR Subsystem | DDRSS | 32-bit data with inline ECC up to 8GB | ||||||
General-Purpose Memory Controller | GPMC | Up to 128MB with ECC | ||||||
PERIPHERALS | ||||||||
Display Subsystem(2) | DSS | 1x DPI (Optional) | ||||||
Modular Controller Area Network Interface | MCAN | 3 | ||||||
Full CAN-FD Support | CAN-FD | Yes | ||||||
General-Purpose I/O | GPIO | Up to 168 | ||||||
Inter-Integrated Circuit Interface | I2C | 6 | ||||||
Multichannel Audio Serial Port | MCASP | 3 | ||||||
Multichannel Serial Peripheral Interface | MCSPI | 5 | ||||||
Multi-Media Card/ Secure Digital Interface | MM/CSD | 1x eMMC (8-bits) | ||||||
2x SD/SDIO (4-bits) | ||||||||
OSPI/QSPI/SPI(3) Flash Subsystem | OSPI | Yes | ||||||
Gigabit Ethernet Interface | CPSW3G | Yes | ||||||
General-Purpose Timers | TIMER | 12 (4 in MCU Channel) | ||||||
Enhanced Pulse-Width Modulator Module | EPWM | 3 | ||||||
Enhanced Capture Module | ECAP | 3 | ||||||
Enhanced Quadrature Encoder Pulse Module | EQEP | 3 | ||||||
Universal Asynchronous Receiver and Transmitter | UART | 9 | ||||||
CSI2-RX Controller with DPHY | CSI-RX | 1 | ||||||
USB2.0 Controller with PHY | USB 2.0 | 2 |
Sitara™ processors Broad family of scalable processors based on Arm® Cortex®-A cores with flexible accelerators, peripherals, connectivity, and unified software support – perfect for sensors to servers. Sitara processors have the reliability and functional safety support required for use in industrial and automotive applications.
Sitara™ microcontrollers Best-in-class Arm®-based 32-bit microcontrollers (MCUs) offer you a scalable portfolio of high-performance and power-efficient devices to help meet your system needs. Bring capabilities such as functional safety, power efficiency, real-time control, advanced networking, analytics, and security to your designs.
AM64x Sitara™ processors target industrial applications such as Factory Automation and Control (FAC), and motor control that utilize Linux application processing cores (Cortex®-A53), real-time processing cores (Cortex®-R5F), and Industrial Communication Subsystems (PRU_ICSSGs) to support protocols such as EtherCAT, Profinet, or EtherNet/IP. AM64x implements one CPSW3G and two PRU_ICSSGs for supporting up to five gigabit Ethernet ports. The device also supports an extensive set of peripherals including a single lane of PCIe Gen2 or USB SuperSpeed Gen1, functional safety options, secure boot, and run-time security.
AM623 Sitara™ processors Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition. The low-cost AM623 Sitara™ MPU family of application processors are built for Linux® application development. With scalable Arm® Cortex®-A53 performance, embedded features such as dual-display support, and an extensive set of peripherals make the AM623 device well-suited for a broad range of industrial and automotive applications.
AM625 Sitara™ processors human-machine-interaction SoC with Arm® Cortex®-A53-and full-HD dual display. The low-cost AM625 Sitara™ MPU family of application processors are built for Linux® application development. With scalable Arm® Cortex®-A53 performance, embedded features such as dual-display support, 3D graphics acceleration, and an extensive set of peripherals make the AM625 device well-suited for a broad range of industrial and automotive applications.
Products to complete your design:
Please reference the AM62Ax EVM schematic for details of how these devices are implemented in a system design, and bill of materials for specific part number recommendations.