Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
High Speed CMOS Logic Hex Buffer/Line Driver, Three-State Non-Inverting and Inverting
1 Features
- Buffered inputs
- High current bus driver outputs
- Typical propagation delay
tPLH, tPHL = 8 ns
at
VCC = 5 V, CL = 15 pF, TA = 25℃
- Fanout (over temperature
range)
- Standard outputs: 10
LSTTL Loads
- Bus driver outputs: 15
LSTTL Loads
- Wide operating temperature range:
-55℃ to 125℃
- Balanced propagation delay and
transition times
- Significant power reduction
compared to LSTTL Logic ICs
- HC types
- 2 V to 6 V operation
- High Noise Immunity:
NIL = 30%, NIH = 30% of VCC at
VCC = 5 V
- HCT types
- 4.5 V to 5.5 V
operation
- Direct LSTTL input logic
compatibility,
VIL = 0.8 V
(max), VIH = 2 V (min)
- CMOS input compatibility,
II ≤ 1µA at VOL,VOH