引脚兼容 DAC37J82/DAC38J82 系列是一款具有 JESD204B 接口的极低功率,16 位,双通道,1.6/2.5GSPS 数模转换器 (DAC)。 最大输入数据速率为 1.23GSPS。
数字数据通过运行速率高达 12.5Gbps 的 1、2、4 或 8 条可配置串行 JESD204B 信道输入到器件中,这些信道具有片上端接和可编程均衡功能。 此接口可实现基于 JESD204B 子类 1 SYSREF 的确定性延迟,并且可实现多个器件的完全同步。
此器件包括简化复杂发射架构的特性。 具有超过 90dB 阻带衰减的完全可旁路 2x 至 16x 数字插值滤波器可简化数据接口和重建滤波器。 一个片上 48 位数值控制振荡器 (NCO) 和独立复杂混频器可实现灵活且准确的载波信号放置。
高性能低抖动 PLL 可简化器件计时,而又不会对动态范围造成太大影响。 数字正交调制器校正 (QMC) 和组延迟校正 (QDC) 可在直接上行转换应用中为通道间的增益、偏移、相位以及组延迟实现完整的 IQ 补偿。 一个可编程功率放大器 (PA) 保护机制可以在检测到输入数据的异常功率运行方式时提供 PA 保护。
DAC37J82/DAC38J82 系列提供四个模拟输出,并且来自两个内部数字路径的数据可经由输出复用器被路由至这四个 DAC 输出的任意两个输出。
部件号 | 封装 | 封装尺寸(标称值) |
---|---|---|
DAC37J82 | 倒装芯片球状引脚栅格阵列 (FCBGA) (144) | 10.00mm x 10.00mm |
DAC38J82 | FCBGA (144) | 10.00mm x 10.00mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
ALARM | L8 | O | CMOS output for ALARM condition. The ALARM output functionality is defined through the config7 register. Default polarity is active high, but can be changed to active high via config0 alarm_out_pol control bit. If not used it can be left open. |
AMUX0 | H3 | I/O | Analog test pin for SerDes, Lane 0 to Lane 3. It can be left open if not used. |
AMUX1 | E3 | I/O | Analog test pin for SerDes, Lane 4 to Lane 7. It can be left open if not used. |
ATEST | K9 | I/O | Analog test pin for DAC, references and PLL. It can be left open if not used. |
DACCLKP | A10 | I | Positive LVPECL clock input for DAC core with Vcm = 0.5V. It can be PLL reference clock or external DAC sampling rate clock. If not used, DACCLK is self-biased with 100mV differential at Vcm = 0.5V. |
DACCLKN | A9 | I | Complementary LVPECL clock input for DAC core. (see the DACCLKP description) |
EXTIO | F10 | I/O | Used as external reference input when internal reference is disabled through config27 extref_ena = ‘1’. Used as internal reference output when config27 extref_ena = ‘0’ (default). Requires a 0.1 μF decoupling capacitor to analog GND when used as reference output. It can be left open if not used. |
GND | A12, F12, G12, M12, A11, B11, C11, D11, E11, F11, G11, H11, J11, K11, L11, M11, C8, D8, E8, F8, G8, H8, J8, E7, F7, G7, H7, E6, F6, G6, H6, A5, B5, E5, F5, G5, H5, A4, B4, M4, B3, C3, L3, B2, C2, D2, E2, H2, J2, K2, L2 | I | These pins are ground for all supplies. |
IFORCE | C5 | I/O | Analog test pin for on chip parametric. It can be left open if not used. |
IOUTAP | B12 | O | A-Channel DAC current output. Must tied to GND if not used. |
IOUTAN | C12 | O | A-Channel DAC complementary current output. Must tied to GND if not used. |
IOUTBP | E12 | O | B-Channel DAC current output. Must tied to GND if not used. |
IOUTBN | D12 | O | B-Channel DAC complementary current output. Must tied to GND if not used. |
IOUTCP | H12 | O | C-Channel DAC current output. Must tied to GND if not used. |
IOUTCN | J12 | O | C-Channel DAC complementary current output. Must tied to GND if not used. |
IOUTDP | L12 | O | D-Channel DAC current output. Must tied to GND if not used. |
IOUTDN | K12 | O | D-Channel DAC complementary current output. Must tied to GND if not used. |
LPF | C9 | I/O | External PLL loop filter connection. It can be left open if not used. |
RBIAS | G10 | O | Full-scale output current bias. Change the full-scale output current through coarse_dac(3:0). Expected to be 1.92kΩ to GND. |
RESETB | K8 | I | Active low input for chip RESET, which resets all the programming registers to their default state. Internal pull-up. It can be left open if not used. |
RX0P | G1 | I | CML SerDes interface lane 0 input, positive, expected to be AC coupled. It can be left open if not used. |
RX0N | H1 | I | CML SerDes interface lane 0 input, negative, expected to be AC coupled. It can be left open if not used. |
RX1P | K1 | I | CML SerDes interface lane 1 input, positive, expected to be AC coupled. It can be left open if not used. |
RX1N | J1 | I | CML SerDes interface lane 1 input, negative, expected to be AC coupled. It can be left open if not used. |
RX2P | L1 | I | CML SerDes interface lane 2 input, positive, expected to be AC coupled. It can be left open if not used. |
RX2N | M1 | I | CML SerDes interface lane 2 input, negative, expected to be AC coupled. It can be left open if not used. |
RX3P | M3 | I | CML SerDes interface lane 3 input, positive, expected to be AC coupled. It can be left open if not used. |
RX3N | M2 | I | CML SerDes interface lane 3 input, negative, expected to be AC coupled. It can be left open if not used. |
RX4P | F1 | I | CML SerDes interface lane 4 input, positive, expected to be AC coupled. It can be left open if not used. |
RX4N | E1 | I | CML SerDes interface lane 4 input, negative, expected to be AC coupled. It can be left open if not used. |
RX5P | C1 | I | CML SerDes interface lane 5 input, positive, expected to be AC coupled. It can be left open if not used. |
RX5N | D1 | I | CML SerDes interface lane 5 input, negative, expected to be AC coupled. It can be left open if not used. |
RX6P | B1 | I | CML SerDes interface lane 6 input, positive, expected to be AC coupled. It can be left open if not used. |
RX6N | A1 | I | CML SerDes interface lane 6 input, negative, expected to be AC coupled. It can be left open if not used. |
RX7P | A3 | I | CML SerDes interface lane 7 input, positive, expected to be AC coupled. It can be left open if not used. |
RX7N | A2 | I | CML SerDes interface lane 7 input, negative, expected to be AC coupled. It can be left open if not used. |
SYSREFP | A7 | I | LVPECL SYSREF positive input with Vcm = 0.5V. This positive/negative pair is captured with the rising edge of DACCLKP/N. It is used for JESD204B Subclass 1 deterministic latency and multiple DAC synchronization, which can be periodic or pulsed. If not used, it is self-biased with 100mV differential at Vcm = 0.5V. |
SYSREFN | A6 | I | LVPECL SYSREF negative input with Vcm = 0.5V. (See the SYSREFP description) |
SCLK | L9 | I | Serial interface clock. Internal pull-down. It can be left open if not used. |
SDENB | M9 | I | Active low serial data enable, always an input to the DAC37J82/DAC38J82. Internal pull-up. It can be left open if not used. |
SDIO | L10 | I/O | Serial interface data. Bi-directional in 3-pin mode (default) and 4-pin mode. Internal pull-down. It can be left open if not used. |
SDO | M10 | O | Uni-directional serial interface data in 4-pin mode. The SDO pin is tri-stated in 3-pin interface mode (default). It can be left open if not used. |
SLEEP | M8 | I | Active high asynchronous hardware power-down input. Internal pull-down. It can be left open if not used. |
SYNCBP | B7 | O | Synchronization request to transmitter, LVDS positive output. It can be left open if not used. |
SYNCBN | B6 | O | Synchronization request to transmitter, LVDS negative output. It can be left open if not used. |
SYNC_N_AB | L6 | O | Synchronization request to transmitter, CMOS output. Defaults to link 0, but can be programmable for any link. It can be left open if not used. |
SYNC_N_CD | L7 | O | Synchronization request to transmitter, CMOS output. Defaults to link 1, but can be programmable for any link. It can be left open if not used. |
TCLK | K4 | I | JTAG test clock. It can be left open if not used. |
TDI | L5 | I | JTAG test data in. It can be left open if not used. |
TDO | M5 | O | JTAG test data out. It can be left open if not used. |
TMS | L4 | I | JTAG test mode select. It can be left open if not used. |
TRSTB | J3 | I | JTAG test reset. Must be tied to GND to hold the JTAG state machine status reset if the JTAG port is not used. |
TXENABLE | K5 | I | To enable analog output data transmission, set sif_txenable in register config3 to “1” or pull CMOS TXENABLE pin to high. Transmit enable active high input. Internal pull-down. To disable analog output, set sif_txenable to “0” and pull CMOS TXENABLE pin to low. The DAC output is forced to midscale. It can be left open if not used. |
TESTMODE | K3 | O | This pin is used for factory testing. Internal pull-down. It can be left open if not used. |
VDDADAC33 | D10, E10, H10, J10, | I | Analog supply voltage. (3.3V) |
VDDAPLL18 | B10, B9 | I | PLL analog supply voltage. (1.8V) |
VDDAREF18 | C10, K10 | I | Analog reference supply voltage (1.8V) |
VDDCLK09 | A8, B8 | I | Internal clock buffer supply voltage (0.9V). It is recommended to isolate this supply from VDDDIG09. |
VDDDAC09 | D9, E9, F9, G9, H9, J9 | I | DAC core supply voltage. (0.9V). It is recommended to isolate this supply from VDDDIG09. |
VDDDIG09 | J7, J6, D5, J5, D4, E4, F4, G4, H4, J4, D3 | I | Digital supply voltage. (0.9V). It is recommended to isolate this supply from VDDCLK09 and VDDDAC09. |
VDDIO18 | K7, K6 | I | Supply voltage for all digital I/O and CMOS I/O. (1.8V) |
VDDR18 | F2, G2 | I | Supply voltage for SerDes (1.8V) |
VDDS18 | C7, C6 | I | Supply voltage for LVDS SYNCBP/N (1.8V) |
VDDT09 | F3, G3 | I | Supply voltage for SerDes termination (0.9V) |
VQPS18 | D7, D6 | I | Fuse supply voltage. This supply pin is also used for factory fuse programming. Connect to 1.8V. |
VSENSE | C4 | I/O | Analog test pin for on chip parametric. It can be left open if not used. |