3 说明
ISO734x 系列器件可提供符合 UL 1577 标准的长达 1 分钟且高达 3000 VRMS 的电隔离,以及符合 VDE V 0884-10 标准的 4242 VPK 隔离。这些器件具有四个隔离通道,后者由逻辑输入和输出缓冲器组成,并由二氧化硅 (SiO2) 绝缘隔栅进行隔离。
ISO7340x 器件具有四个正向通道,ISO7341x 器件具有三个正向通道和一个反向通道,ISO7342x 器件具有两个正向通道和两个反向通道。如果出现输入功率或信号损失,默认输出低(器件带有后缀 F)或高(器件不带后缀 F)。有关更多详细信息,请参阅 器件功能模式部分。
器件型号 |
封装 |
封装尺寸 |
ISO7340C |
SOIC (16) |
10.30mm x 7.50mm |
ISO7340FC |
ISO7341C |
ISO7341FC |
ISO7342C |
ISO7342FC |
- 如需了解所有可用封装,请参阅数据表末尾的可订购产品附录。
4 修订历史记录
Changes from F Revision (August 2016) to G Revision
-
Deleted “增强型”Go
-
the production tested note for the UL VRMS value from the Safety-Related CertificationsGo
Changes from E Revision (April 2015) to F Revision
-
Changed the minimum air gap (clearance) parameter (L(I01)) to the external clearance parameterGo
-
Changed the minimum external tracking (creepage) parameter (L(I02)) to the external creepage parameterGo
-
Changed the typ value for the enable propagation delay, high impedance-to-high output parameter of the FC devices and the typ value for the enable propagation delay, high impedance-to-low output parameter of the C devices from 16 to 16000 in the Switching Characteristics—3.3-V Supply table Go
-
Added 接收文档更新通知 部分Go
Changes from D Revision (March 2015) to E Revision
-
删除了 中的“(VDE V0884-10):2006-12”和“(VDE 0411-1:2011-07)”特性 安全及管理批准:Go
-
将“(等待审批)”从 的 CSA 组件验收列表项中删除特性Go
-
Deleted IEC from the section title: Insulation and Safety-Related Specifications for DW-16 Package Go
-
Changed the TEST Conditions of CTI in Insulation and Safety-Related Specifications for DW-16 PackageGo
-
Changed the Test Conditions of VISO in Insulation Characteristics Go
-
Changed column CSA in the Safety-Related Certifications table Go
-
Changed From: VCC1 To: VCCI in Switching Characteristics Test Circuit and Voltage Waveforms Go
-
Changed From: VCC1 To: VCCI and From: VCC2 To: VCCO in Common-Mode Transient Immunity Test CircuitGo
Changes from C Revision (December 2014) to D Revision
-
更改了 中的 DIN V VDE 0884-10 编号特性 安全及监管认证:Go
-
向 中的 CSA 组件验收列表项添加了“(等待审批)”特性Go
-
删除了 中的“所有已计划机构认证”特性 安全及监管认证:Go
-
已更改简化电路原理图:VCC1 更改为 VCCI、VCC2 更改为 VCCO、GND1 更改为 GNDI、GND2 更改为 GNDO。已添加注释 1 和注释 2Go
-
Added Note: "Maximum voltage must not exceed 6 V:" to Absolute Maximum RatingsGo
-
Added "DT1" to the Minimum internal gap in Insulation and Safety-Related Specifications for DW-16 PackageGo
-
Changed VIORM "Maximum repetitive peak voltage" To: "Maximum repetitive peak isolation voltage per DIN V VDE V 0884-10" in Insulation Characteristics Go
-
Changed VIOTM From: "DIN V VDE 0884-10 " To: "DIN V VDE V 0884-10" in Insulation Characteristics Go
-
Changed VIOSM "Maximum surge voltage per DIN V VDE 0884-10 " To: "Maximum surge isolation voltage per DIN V VDE V 0884-100" in Insulation Characteristics Go
-
Changed VIOSM Test Conditions in Insulation Characteristics Go
-
Changed VPR From: "DIN V VDE 0884-10 " To: "DIN V VDE V 0884-10" in Insulation Characteristics Go
-
Changed RS Test Conditions in Insulation and Safety-Related Specifications for DW-16 Package From: TS To: TS = 150°C Go
-
Changed the Safety-Related Certifications table Go
-
Changed title From: " IEC Safety Limiting Values" To: Safety Limiting ValuesGo
-
Changed MIN value for VOH in the Electrical Characteristics From: VCCx - 0.5 To: VCCO - 0.5 Go
-
Changed VCCx To VCCO in Note 1 of the Electrical CharacteristicsGo
-
Changed MIN value for VOH in the Electrical Characteristics From: VCCx - 0.5 To: VCCO - 0.5 Go
-
Changed VCCx To VCCO in Note 1 of the Electrical CharacteristicsGo
-
Changed Function Table Header information From: INPUT-SIDE VCC To: VCCI and OUTPUT-SIDE VCC To: VCCOGo
-
Changed Device I/O Schematics From: VCC To: VCCI on the inputs and VCCO on Output and EnabledGo
-
Moved Typical ISO7340x Circuit Hook-up to Typical ISO7342x-Q1 Circuit Hook-up from the Design Requirements section to the Detailed Design Procedure sectionGo
Changes from B Revision (November 2014) to C Revision
-
Changed the Handling Ratings table to ESD RatingsGo
-
Changed Minimum internal gap MIN value in Insulation and Safety-Related Specifications for DW-16 Package From: 0.014 mm To: 13.5 µmGo
-
Changed Minimum internal gap MIN value in Insulation and Safety-Related Specifications for DW-16 Package From: 13.5 µm To: 13 µmGo
-
Delete text "per DIN V VDE 0884-10" from VIORM in the table in section Insulation Characteristics Go
-
Changed From: VPEAK To VPK in the UNIT column of the table in section Insulation CharacteristicsGo
-
Added VIOSM to the table in section Insulation Characteristics Go
-
Changed the table in Safety-Related Certifications section - removed text "Certified according to", "Approved under", "Recognized under", changed "pending" To: "planned"Go
-
Changed Maximum Repetitive Peak Voltage, 1414 VPK To: Maximum surge voltage , 6000 VPK in the VDE column of the table in section Safety-Related CertificationsGo
-
Changed the ICC2, Supply current, DC to 1 Mbps TYP value From: 3 To 3.2 mA Go
-
Changed the ICC2, Supply current, 10 Mbps TYP value From: 5.1 To 5.6 mA Go
-
Changed the ICC2, Supply current, 25 Mbps TYP value From: 8.6 To 9.3 mA Go
-
Changed the ICC1, Supply current, 10 Mbps TYP value From: 0.8 To 0.9 mA Go
-
Changed the ICC2, Supply current, 10 Mbps TYP value From: 0.3.6 To 3.9 mA Go
-
Changed the ICC2, Supply current, 25 Mbps TYP value From: 5.9 To 6.3 mA Go
-
Added ISO7340 Supply Current vs Data Rate (15-pF Load) and ISO7340x Supply Current vs Data Rate (No Load)Go
-
Changed ISO7341x Supply Current vs Data Rate (No Load)Go
Changes from A Revision (Octoberr 2014) to B Revision
-
Added Test Condition to IEC 60664-1 Ratings Table: Rated mains voltage ≤ 1000 VRMS Go
-
Changed the RIO Test Conditions in Insulation and Safety-Related Specifications for DW-16 Package : Added TA = 25°C at MIN = 1012Go
-
Changed the RIO Test Conditions in Insulation and Safety-Related Specifications for DW-16 Package : Added VIO = 500 V, 100°C ≤ TA ≤ 125°C at MIN = 1011Go
-
Added ISO7341x Supply Current vs Data Rate (15-pF Load) and ISO7341x Supply Current vs Data Rate (No Load)Go
Changes from * Revision (September 2014) to A Revision
-
将一页产品预览更改成了完整的数据表Go
-
已更改简化电路原理图,已添加接地符号Go