SNVS307G September   2004  – April 2016 LM5010

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Control Circuit Overview
      2. 7.3.2 Start-Up Regulator (VCC)
      3. 7.3.3 Regulation Comparator
      4. 7.3.4 Overvoltage Comparator
      5. 7.3.5 ON-Time Control
      6. 7.3.6 Current Limit
      7. 7.3.7 Soft Start
      8. 7.3.8 N-Channel Buck Switch and Driver
      9. 7.3.9 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Component Selection
          1. 8.2.2.1.1  R1 and R2
          2. 8.2.2.1.2  RON, FS
          3. 8.2.2.1.3  L1
          4. 8.2.2.1.4  RCL
          5. 8.2.2.1.5  C2 and R3
          6. 8.2.2.1.6  D1
          7. 8.2.2.1.7  C1
          8. 8.2.2.1.8  C3
          9. 8.2.2.1.9  C4
          10. 8.2.2.1.10 C5
          11. 8.2.2.1.11 C6
        2. 8.2.2.2 Increasing The Current Limit Threshold
        3. 8.2.2.3 Ripple Configuration
      3. 8.2.3 Application Curves
    3. 8.3 Do's and Don'ts
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Input Voltage Range: 8 V to 75 V
  • Valley Current Limit At 1.25 A
  • Switching Frequency Can Exceed 1 MHz
  • Integrated N-Channel Buck Switch
  • Integrated Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant With Load and Line Variations
  • Maximum Duty Cycle Limited During Start-Up
  • Adjustable Output Voltage
  • Precision 2.5-V Feedback Reference
  • Thermal Shutdown
  • Exposed Thermal Pad for Improved Heat Dissipation

2 Applications

  • High Efficiency Point-of-Load (POL) Regulator
  • Non-Isolated Telecommunications Buck Regulator
  • Secondary High Voltage Post Regulator
  • Automotive Systems

3 Description

The LM5010 step-down switching regulator features all the functions needed to implement a low-cost, efficient, buck bias regulator capable of supplying in excess of 1-A load current. This high-voltage regulator contains an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The hysteretic regulation scheme requires no loop compensation, resulting in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM5010 WSON (10) 4.00 mm × 4.00 mm
HTSSOP (14) 4.40 mm × 5.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Basic Step-Down Regulator

LM5010 20119943.gif