主页 电源管理 直流/直流开关稳压器 DC/DC converters

LM5010

正在供货

8V 至 75V 宽输入电压、1A 恒定导通时间非同步降压稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TPSM365R6 正在供货 3-65V 输入 1-13V 输出 0.6A 同步降压转换器电源模块 Smaller design with an integrated-inductor power module.

产品详情

Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 75 Vin (min) (V) 8 Vout (max) (V) 70 Vout (min) (V) 2.5 Features Enable, Over Current Protection Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00065 Duty cycle (max) (%) 99
Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 75 Vin (min) (V) 8 Vout (max) (V) 70 Vout (min) (V) 2.5 Features Enable, Over Current Protection Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00065 Duty cycle (max) (%) 99
HTSSOP (PWP) 14 32 mm² 5 x 6.4 WSON (DPR) 10 16 mm² 4 x 4
  • Input Voltage Range: 8 V to 75 V
  • Valley Current Limit At 1.25 A
  • Switching Frequency Can Exceed 1 MHz
  • Integrated N-Channel Buck Switch
  • Integrated Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant With
    Load and Line Variations
  • Maximum Duty Cycle Limited During Start-Up
  • Adjustable Output Voltage
  • Precision 2.5-V Feedback Reference
  • Thermal Shutdown
  • Exposed Thermal Pad for Improved Heat
    Dissipation
  • Input Voltage Range: 8 V to 75 V
  • Valley Current Limit At 1.25 A
  • Switching Frequency Can Exceed 1 MHz
  • Integrated N-Channel Buck Switch
  • Integrated Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant With
    Load and Line Variations
  • Maximum Duty Cycle Limited During Start-Up
  • Adjustable Output Voltage
  • Precision 2.5-V Feedback Reference
  • Thermal Shutdown
  • Exposed Thermal Pad for Improved Heat
    Dissipation

The LM5010 step-down switching regulator features all the functions needed to implement a low-cost, efficient, buck bias regulator capable of supplying in excess of 1-A load current. This high-voltage regulator contains an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The hysteretic regulation scheme requires no loop compensation, resulting in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

The LM5010 step-down switching regulator features all the functions needed to implement a low-cost, efficient, buck bias regulator capable of supplying in excess of 1-A load current. This high-voltage regulator contains an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The hysteretic regulation scheme requires no loop compensation, resulting in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM5010 High-Voltage 1-A Step-Down Switching Regulator 数据表 (Rev. G) PDF | HTML 2016年 4月 27日
应用手册 Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (Rev. A) 2013年 4月 23日
应用手册 Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (cn) 最新英语版本 (Rev.A) 2006年 9月 27日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM5010-EVAL — 高电压 1A 降压开关稳压器评估模块

LM5010 High Voltage 1A Step Down Switching Regulator

用户指南: PDF
TI.com 上无现货
评估板

TAS3251EVM — TAS3251 175W 立体声/350W 单声道超高清数字输入 D 类评估模块

TAS3251 超高清音频评估模块展示德州仪器 (TI) 的 TAS3251 集成电路。TAS3251 是一款数字输入、高性能 D 类音频放大器,可实现真正的高端音质和 D 类效率。该数字前端采用支持集成 DSP 的高性能 Burr-Brown™ DAC,可实现高级音频处理,包括 SmartAmp 和 SmartEQ。该单芯片解决方案的集成减少了总体系统解决方案的尺寸和成本。该 DSP 受 TI PurePath™ 控制台图形调优软件支持,可以快速轻松地调优和控制扬声器。D 类功率级具有高级集成式反馈和专有的高速栅极驱动器错误校正功能,可在音频频带内实现超低失真和噪声。该器件以 AD (...)

用户指南: PDF
TI.com 上无现货
评估板

TPA3244EVM — TPA3244 60W 立体声/110W 峰值功率 Ultra-HD 模拟输入 D 类音频下置式模块

TPA3244EVM 超高清评估模块 (EVM) 展示了德州仪器 (TI) 的 TPA3244DDW 集成电路。TPA3244DDW 是一款高性能 D 类放大器,可借助高效 D 类技术产生无与伦比的音质。它采用高级集成式反馈设计并具备高速栅极驱动器误差校正功能 (Ultra-HD),因此可在音频频带内实现超低失真以及出色的音频质量。  此 EVM 支持 2 个 BTL(立体声 2.0)输出通道、1 个 PBTL(单声道 0.1)输出通道、1 个 BTL 加 2 个 SE (2.1) 输出通道以及 4 个 SE (4.0) 输出通道配置。NE5532 是一款高性能音频运算放大器,可使 (...)
用户指南: PDF
TI.com 上无现货
评估板

TPA3245EVM — TPA3245 115W 立体声/230W 单声道超高清模拟输入 D 类音频模块

TPA3245EVM 超高清评估模块 (EVM) 展示了德州仪器 (TI) 的 TPA3245DDV 集成电路。TPA3245DDV 是一款高性能 D 类放大器,可借助高效 D 类技术产生无与伦比的音质。它采用高级集成式反馈设计并具备高速栅极驱动器误差校正功能 (Ultra-HD),因此可在音频频带内实现超低失真以及出色的音频质量。  此 EVM 支持 2 个 BTL(立体声 2.0)输出通道、1 个 PBTL(单声道 0.1)输出通道、1 个 BTL 加 2 个 SE (2.1) 输出通道以及 4 个 SE (4.0) 输出通道配置。NE5532 是一款高性能音频运算放大器,可使 (...)
用户指南: PDF
TI.com 上无现货
仿真模型

LM5010A PSpice Transient Model

SNVM493.ZIP (39 KB) - PSpice Model
仿真模型

LM5010A Unencrypted PSpice Transient Model

SNVM976.ZIP (4 KB) - PSpice Model
计算工具

LM5010QUICK-CALC — LM5010 快速入门计算器

参考设计

PMP10812 — 2 类非隔离式 PoE 降压转换器 (5V/1A) 参考设计

PMP10812 参考设计非常适合无需隔离的 2 类 PoE PD 应用。  TPS2378 PD 控制器提供 PSE 适用的接口。  LM5010 降压转换器采用低成本的集成式高侧 FET 和外部低侧二极管整流器。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 14 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频