LMR14050 器件是一款具有集成型高侧 MOSFET 的 40V、5A 降压稳压器。 该器件具有 4V 至 40V 的宽输入电压范围,适用于从工业到汽车各类应用中非稳压电源的电源调节。 该稳压器在休眠模式下的静态电流为 40µA,非常适合电池供电类系统。 并且在关断模式下具有 1μA 的超低电流,可进一步延长电池使用寿命。 该稳压器的可调开关频率范围较宽,这使得效率或外部元件尺寸能够得到优化。 内部环路补偿意味着用户不用承担设计环路补偿组件的枯燥工作。 并且还能够以最大限度减少器件的外部元件数。 精密使能输入简化了稳压器控制和系统电源排序。 此外,该器件还内置多种保护特性:逐周期电流限制保护、应对功耗过大的热感测和热关断保护、以及输出过压保护。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
LMR14050SDDA | HSOIC-8 | 4.89mm x 3.90mm |
PIN | TYPE (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BOOT | 1 | O | Bootstrap capacitor connection for high-side MOSFET driver. Connect a high quality 0.1 μF capacitor from BOOT to SW. |
VIN | 2 | I | Connect to power supply and bypass capacitors CIN. Path from VIN pin to high frequency bypass CIN and GND must be as short as possible. |
EN | 3 | I | Enable pin, with internal pull-up current source. Pull below 1.2 V to disable. Float or connect to VIN to enable. Adjust the input under voltage lockout with two resistors. See the Enable and Adjusting Under voltage lockout section. |
RT/SYNC | 4 | I | Resistor Timing or External Clock input. An internal amplifier holds this pin at a fixed voltage when using an external resistor to ground to set the switching frequency. If the pin is pulled above the PLL upper threshold, a mode change occurs and the pin becomes a synchronization input. The internal amplifier is disabled and the pin is a high impedance clock input to the internal PLL. If clocking edges stop, the internal amplifier is re-enabled and the operating mode returns to frequency programming by resistor. |
FB | 5 | I | Feedback input pin, connect to the feedback divider to set VOUT. Do not short this pin to ground during operation. |
SS | 6 | O | Soft-start control pin. Connect to a capacitor to set soft-start time. |
GND | 7 | G | System ground pin. |
SW | 8 | O | Switching output of the regulator. Internally connected to high-side power MOSFET. Connect to power inductor. |
Thermal Pad | 9 | G | Major heat dissipation path of the die. Must be connected to ground plane on PCB. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltages | VIN, EN to GND | -0.3 | 44 | V |
BOOT to GND | -0.3 | 49 | ||
SS to GND | -0.3 | 5 | ||
FB to GND | -0.3 | 7 | ||
RT/SYNC to GND | -0.3 | 3.6 | ||
Output Voltages | BOOT to SW | 6.5 | V | |
SW to GND | -3 | 44 | ||
TJ | Junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | -65 | 150 | °C |
PARAMETER | DEFINITION | VALUE | UNIT | |
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM)(1) | 2 | kV |
Charged device model (CDM)(2) | 0.5 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Buck Regulator | VIN | 4 | 40 | V |
VOUT | 0.8 | 28 | ||
BOOT | 45 | |||
SW | -1 | 40 | ||
FB | 0 | 5 | ||
Control | EN | 0 | 40 | V |
RT/SYNC | 0 | 3.3 | ||
SS | 0 | 3 | ||
Frequency | Switching frequency range at RT mode | 200 | 2500 | kHz |
Switching frequency range at SYNC mode | 250 | 2300 | ||
Temperature | Operating junction temperature, TJ | -40 | 125 | °C |
THERMAL METRIC(1) | DDA | UNIT | |
---|---|---|---|
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 42.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 9.9 | |
ψJB | Junction-to-board characterization parameter | 25.4 | |
RθJC(top) | Junction-to-case (top) thermal resistance | 56.1 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.8 | |
RθJB | Junction-to-board thermal resistance | 25.5 |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY (VIN PIN) | ||||||
VIN | Operation input voltage | 4 | 40 | V | ||
UVLO | Under voltage lockout thresholds | Rising threshold | 3.5 | 3.7 | 3.9 | V |
Hysteresis | 285 | mV | ||||
ISHDN | Shutdown supply current | VEN = 0 V, TA = 25°C, 4.0 V ≤ VIN ≤ 40 V | 1.0 | 3.0 | μA | |
IQ | Operating quiescent current (non- switching) | VFB = 1.0 V, TA = 25°C | 40 | μA | ||
ENABLE (EN PIN) | ||||||
VEN_TH | EN Threshold Voltage | 1.05 | 1.20 | 1.38 | V | |
IEN_PIN | EN PIN current | Enable threshold +50 mV | -4.6 | μA | ||
Enable threshold -50 mV | -1.0 | |||||
IEN_HYS | EN hysteresis current | -3.6 | μA | |||
EXTERNAL SOFT-START | ||||||
ISS | SS pin current | TA = 25°C | 3 | μA | ||
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB | Feedback voltage | TJ = 25°C | 0.744 | 0.750 | 0.756 | V |
TJ = -40°C to 125°C | 0.735 | 0.750 | 0.765 | V | ||
HIGH-SIDE MOSFET | ||||||
RDS_ON | On-resistance | VIN = 12 V, BOOT to SW = 5.8 V | 90 | 180 | mΩ | |
High-side MOSFET CURRENT LIMIT | ||||||
ILIMT | Current limit | VIN = 12 V, TA = 25°C, Open Loop | 6.2 | 7.9 | 9.7 | A |
THERMAL PERFORMANCE | ||||||
TSHDN | Thermal shutdown threshold | 170 | °C | |||
THYS | Hysteresis | 12 |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSW | Switching frequency | RT = 49.9 kΩ, 1% accuracy | 400 | 500 | 600 | kHz |
VSYNC_HI | SYNC clock high level threshold | 1.7 | V | |||
VSYNC_LO | SYNC clock low level threshold | 0.5 | ||||
TSYNC_MIN | Minimum SYNC input pulse width | Measured at 500 kHz, VSYNC_HI > 3 V, VSYNC_LO < 0.3 V | 30 | ns | ||
TLOCK_IN | PLL lock in time | Measured at 500 kHz | 100 | µs | ||
TON_MIN | Minimum controllable on time | VIN = 12 V, BOOT to SW = 5.8 V, ILoad = 1 A | 75 | ns | ||
DMAX | Maximum duty cycle | fSW = 200 kHz | 97 | % |
VOUT = 5 V | fSW = 500 kHz |
VOUT = 3.3 V | fSW = 1 MHz |
VOUT = 5 V | fSW = 500 kHz |
VOUT = 5 V | fSW = 500 kHz |
VOUT = 5 V | fSW = 2.2 MHz |
VOUT = 5 V | fSW = 1 MHz |
VOUT = 3.3 V | fSW = 2.2 MHz |
VOUT = 5 V | fSW = 500 kHz |
VOUT = 5V | fSW = 1 MHz |
VOUT = 3.3 V | fSW = 2.2 MHz |
IOUT = 0 A |