SLVS052I April 1988 – September 2016 TL594
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TL594 device incorporates all the functions required in the construction of a pulse-width-modulation (PWM) control circuit on a single chip. Designed primarily for power-supply control, this device offers the systems engineer the flexibility to tailor the power-supply control circuitry to a specific application.
The TL594 device contains two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, a 5-V regulator with a precision of 1%, an undervoltage lockout control circuit, and output control circuitry.
The uncommitted output transistors provide either common-emitter or emitter-follower output capability. Each device provides for push-pull or single-ended output operation, with selection by means of the output-control function. The architecture of these devices prohibits the possibility of either output being pulsed twice during push-pull operation. The undervoltage lockout control circuit locks the outputs off until the internal circuitry is operational.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TL594D | SOIC (16) | 9.90 mm × 3.91 mm |
| TL594N | PDIP (16) | 19.30 mm × 6.35 mm |
| TL594NS | SO (16) | 10.30 mm × 5.30 mm |
| TL594PW | TSSOP (16) | 5.00 mm × 4.40 mm |