主页 电源管理 交流/直流开关稳压器 交流/直流控制器

TL594

正在供货

具有 UVLO 的 40V、0.2A 300KHz PWM 控制器

产品详情

Topology Boost Control mode Voltage Features Adjustable switching frequency, Dead time control, Error amplifier, Multi-topology Duty cycle (max) (%) 45 Sector Test & measurement
Topology Boost Control mode Voltage Features Adjustable switching frequency, Dead time control, Error amplifier, Multi-topology Duty cycle (max) (%) 45 Sector Test & measurement
PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm)
  • Complete PWM power-control circuitry
  • Uncommitted outputs for 200mA sink or source current
  • Output control selects single-ended or push-pull operation
  • Internal circuitry prohibits double pulse at either output
  • Variable dead time provides control over total range
  • Internal regulator provides a stable 5V reference supply trimmed to 1%
  • Circuit architecture allows easy synchronization
  • Undervoltage lockout (UVLO) for low-VCC conditions
  • Complete PWM power-control circuitry
  • Uncommitted outputs for 200mA sink or source current
  • Output control selects single-ended or push-pull operation
  • Internal circuitry prohibits double pulse at either output
  • Variable dead time provides control over total range
  • Internal regulator provides a stable 5V reference supply trimmed to 1%
  • Circuit architecture allows easy synchronization
  • Undervoltage lockout (UVLO) for low-VCC conditions

The TL594 device incorporates all the functions required in the construction of a pulse width modulation (PWM) control circuit on a chip. Designed primarily for power-supply control, this device offers the systems engineer the flexibility to tailor the power-supply control circuitry to a specific application.

The TL594 device contains two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, a 5V regulator with a precision of 1%, an undervoltage lockout control circuit, and output control circuitry.

The uncommitted output transistors provide either common-source or source-follower output capability. Each device provides for push-pull or single-ended output operation, with selection by means of the output-control function. The architecture of these devices prohibits the possibility of either output pulsing twice during push-pull operation. The undervoltage lockout control circuit locks the outputs off until the internal circuitry is operational.

The TL594 device incorporates all the functions required in the construction of a pulse width modulation (PWM) control circuit on a chip. Designed primarily for power-supply control, this device offers the systems engineer the flexibility to tailor the power-supply control circuitry to a specific application.

The TL594 device contains two error amplifiers, an on-chip adjustable oscillator, a dead-time control (DTC) comparator, a pulse-steering control flip-flop, a 5V regulator with a precision of 1%, an undervoltage lockout control circuit, and output control circuitry.

The uncommitted output transistors provide either common-source or source-follower output capability. Each device provides for push-pull or single-ended output operation, with selection by means of the output-control function. The architecture of these devices prohibits the possibility of either output pulsing twice during push-pull operation. The undervoltage lockout control circuit locks the outputs off until the internal circuitry is operational.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TL594 Pulse-Width-Modulation Control Circuit 数据表 (Rev. J) PDF | HTML 2026-9-4
应用手册 Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 2019-3-12
选择指南 电源管理指南 2018 2018-7-31
应用手册 了解开关模式电源中的降压功率级 1999-3-4
应用手册 了解开关模式电源中的升压功率级 1999-3-4

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

参考设计

PMP40182 — 双向电池初始化系统电源板参考设计

此参考设计是适用于汽车和电池应用的电池初始化参考设计解决方案。此模块可实现高效单级转换,用于对电池进行充电和放电。此设计采用 0.1% 精度的电流控制环路,采用高性能 INA225 电流感应放大器。此设计外形紧凑 (40mm x 143mm x 20mm)。 
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频