SLASEZ2
February 2021
AMC60804
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Mechanical, Packaging, and Orderable Information
封装选项
请参考 PDF 数据表获取器件具体的封装图。
机械数据 (封装 | 引脚)
YBH|36
散热焊盘机械数据 (封装 | 引脚)
订购信息
slasez2_oa
slasez2_pm
1
Features
Four 12-bit current output DACs (IDACs)
150-mA full-scale output range
Four 12-bit voltage output DACs (VDACs)
Selectable full-scale output ranges:
–5 V, –2.5 V, +2.5 V and +5 V
High-current drive capability: ±50 mA
Twelve channel, 12-bit, 1-MSPS SAR ADC
Four external inputs: 2.5-V and 5-V input ranges
Four IDAC voltage monitor channels
Four VDAC current monitor channels
Programmable sequencer
Programmable out-of-range alarms
Internal 2.5-V reference
Suppy and temperature fault alarms
SPI and I
2
C interfaces: 1.7-V to 3.6-V operation
SPI: 4-wire interface
I
2
C: Four slave addresses
Specified temperature range: –40°C to +125°C