AMC60804
- Four 12-bit current output DACs (IDACs)
- 150-mA full-scale output range
- Four 12-bit voltage output DACs (VDACs)
- Selectable full-scale output ranges: –5 V, –2.5 V, +2.5 V and +5 V
- High-current drive capability: ±50 mA
- Twelve channel, 12-bit, 1-MSPS SAR ADC
- Four external inputs: 2.5-V and 5-V input ranges
- Four IDAC voltage monitor channels
- Four VDAC current monitor channels
- Programmable sequencer
- Programmable out-of-range alarms
- Internal 2.5-V reference
- Suppy and temperature fault alarms
- SPI and I2C interfaces: 1.7-V to 3.6-V operation
- SPI: 4-wire interface
- I2C: Four slave addresses
- Specified temperature range: –40°C to +125°C
The AMC60804 is a highly integrated, low-power analog monitor and controller optimized for electro-absorption modulated lasers (EML).
The AMC60804 includes four 12-bit current output digital-to-analog converters (IDACs) and four 12-bit voltage output DACs (VDACs) with programmable output ranges. The AMC60804 also includes a 12-bit, 1-MSPS analog-to-digital converter (ADC) used for external signal and internal signal monitoring, supply and temperature alarm monitors, and a high-precision internal reference.
The AMC60804 VDACs support both positive and negative output range operation and are capable or sourcing and sinking up to 50 mA, making them an excellent choice for biasing the electro-absorption modulator (EAM) in an EML. Additionally, the AMC60804 IDACs support a full-scale output range of 150 mA with very low power dissipation, thus eliminating the need for external components to bias the EML laser diode. In combination the AMC60804 four VDACs and four IDACs enable accurate biasing of up to four EML lasers.
The AMC60804 includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator, making this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, as well as the current being sourced or sinked by the VDACs, thus enabling monitoring of these outputs.
The AMC60804 low power, high integration, very small size, and wide operating temperature range make the device an excellent choice as an all-in-one, low-cost control circuit for the EML lasers found in optical modules. Contact TI sales for the full data sheet.

申请了解更多信息
可提供完整数据表。立即申请
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | AMC60804 4-Channel, EML Monitor and Controller With Current and Voltage Output DACs and Multichannel ADC 数据表 | PDF | HTML | 2021年 2月 4日 | ||
白皮书 | 采用小巧高效的电源和数据转换器解决方案实现更高的光学模块数据速率 | PDF | HTML | 英语版 | 2021年 9月 29日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AMC60804EVM — 具有 4 通道电流的 AMC60804 真正 EML 监视器和控制器评估模块
AMC60804 评估模块 (EVM) 是一个易于使用的平台,用于评估 AMC60804 产品的功能和性能。AMC60804 包括四个 12 位电流输出数模转换器 (IDAC) 和四个 12 位电压输出 DAC (VDAC),其输出范围可通过编程实现。AMC60804 还包括一个用于外部和内部信号监控的 12 位 1MSPS 模数转换器 (ADC)、一个温度警报监控器和一个高精度内部基准。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
DSBGA (YBH) | 36 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。