All trademarks are the property of their respective owners.
This document contains information for LM5164-Q1 (SO PowerPad package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
LM5164-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for LM5164-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 15 |
Die FIT Rate | 7 |
Package FIT Rate | 8 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BiPolar | 25 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for LM5164-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
No SW output | 45% |
SW output not in specification – voltage or timing | 40% |
SW power FET stuck on | 5% |
PGOOD false trip, fails to trip | 5% |
Short circuit any two pins | 5% |
The FMD in Table 3-1 excludes short circuit faults across the isolation barrier. Faults for short circuit across the isolation barrier can be excluded according to ISO 61800-5-2:2016 if the following requirements are fulfilled:
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.
This section provides a Failure Mode Analysis (FMA) for the pins of the LM5164-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the LM5164-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM5164-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | D | |
VIN | 2 | VOUT = 0 V | B |
EN/UVLO | 3 | VOUT = 0 V | B |
RON | 4 | VOUT unregulated; 0 ≤ VOUT < set voltage | B |
FB | 5 | VOUT >> set voltage. PGOOD can become damaged if VIN > 14 V. | A |
PGOOD | 6 | PGOOD is invalid flag. | B |
BST | 7 | VOUT = 0 V | B |
SW | 8 | Power FET damage | A |
Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | VOUT = 0 V | B |
VIN | 2 | VOUT = 0 V | B |
EN/UVLO | 3 | VOUT = 0 V | B |
RON | 4 | VOUT > set voltage | B |
FB | 5 | VOUT >> set voltage. PGOOD can become damaged if VIN > 14 V. | A |
PGOOD | 6 | PGOOD flag invalid | B |
BST | 7 | VOUT = 0 V | B |
SW | 8 | VOUT = 0 V | B |
Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | VOUT = 0 V | B |
VIN | 2 | D | |
EN/UVLO | 3 | VIN > 5.5 V can lead to device damage. | A |
RON | 4 | VOUT < set voltage | B |
FB | 5 | PGOOD flag invalid. VOUT can be unregulated. | A |
PGOOD | 6 | VOUT = 0 V | B |
BST | 7 | VOUT = 0 V | B |
SW | 8 | VOUT = 0 V | B |
Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | VOUT = 0 V | B |
VIN | 2 | D | |
EN/UVLO | 3 | D | |
RON | 4 | VIN > 5.5 V can lead to device damage. | A |
FB | 5 | VIN > 5.5 V can lead to device damage. | A |
PGOOD | 6 | VIN > 14 V can lead to device damage. | A |
BST | 7 | VOUT = 0 V | B |
SW | 8 | VOUT = VIN. PGOOD can be damaged if VIN > 14 V. | A |
Changes from Revision * (December 2019) to Revision A (January 2021)
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. |
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources. |
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products. |
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2020, Texas Instruments Incorporated |