The LM5168PEVM is a 115-V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to 115 V (120-V absolute maximum) to provide a regulated 12-V output at up to 0.3 A with a 500-kHz switching frequency. The output voltage has better than 1.5% set-point accuracy and is adjustable using an external resistor divider. The module design uses the LM5168P synchronous buck converter with wide input voltage range, wide duty-cycle range, integrated high-side and low-side power MOSFETs, advanced over-current protection, and precision enable. The LM5168P is rated to operate over a junction temperature range of –40°C to +150°C.
EVM | CONVERTER IC | PACKAGE |
---|---|---|
LM5168PEVM | LM5168P | 8-pin SO package with PowerPAD™ integrated circuit package (4.89 mm × 3.90 mm) |
PowerPAD™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
Always follow TI’s set-up and application instructions, including use of all interface components within their recommended electrical rated voltage and power limits. Always use electrical safety precautions to help ensure your personal safety and the safety of those working around you. Contact TI’s Product Information Center http://support.ti.com for further information.
Save all warnings and instructions for future reference.
Failure to follow warnings and instructions may result in personal injury, property damage, or death due to electrical shock and/or burn hazards.
The term TI HV EVM refers to an electronic device typically provided as an open-framed, unenclosed printed-circuit board assembly. It is intended strictly for use in development laboratory environments, solely for qualified professional users having training, expertise, and knowledge of electrical safety risks in development and application of high-voltage electrical circuits. Any other use and/or application are strictly prohibited by Texas Instruments. If you are not suitably qualified, you should immediately stop from further use of the HV EVM.
As a precautionary measure, it is always a good engineering practice to assume that the entire EVM can have fully accessible and active high voltages.
Safety and Precautions
The EVM is designed for professionals who have received the appropriate technical training, and is designed to operate from an AC power supply or a high-voltage DC supply. Please read this user's guide and the safety-related documents that come with the EVM package before operating this EVM.
![]() | |
Do not leave the EVM powered when unattended. |
![]() | |
Hot surface! Contact may cause burns. Do not touch! |
![]() | |
High Voltage! Electric shock is possible when connecting board to live wire. Board should be handled with care by a professional. For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended. |
Unless otherwise specified, the following conditions apply: TA = 25ºC, VIN = 24 V.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage range, VVIN | EVM input voltage operating range | 20 | 48 | 115 | V | |
Input voltage turn-on, VIN(ON) | Adjusted by EN/UVLO resistors | 6.0 | V | |||
Input voltage turn-off, VIN(OFF) | 5.6 | V | ||||
Input voltage hysteresis, VIN(HYS) | 0.4 | V | ||||
Input current, no load, IIN(NL) | IOUT = 0 A | VIN = 24 V | 29 | μA | ||
Input current, disabled, IIN(OFF) | VEN/UVLO = 0 V, no EN divider | VIN = 24 V | 4 | µA | ||
OUTPUT CHARACTERISTICS | ||||||
Output voltage, VOUT | VIN = 24 V, IOUT = 0A | 12.11 | V | |||
VIN = 24 V, IOUT = 0.3 A | 12.18 | V | ||||
Output voltage regulation, ΔVOUT | Load regulation, VIN = 24 V | IOUT = 0 A to 0.05 A | 70 | mV | ||
Output voltage regulation, ΔVOUT | Load regulation, VIN = 24 V | IOUT = 0.05 A to 0.3 A | 10 | |||
Output voltage regulation, ΔVOUT | Line regulation, IOUT = 0 A | VIN = 24 V to 115 V | 7 | |||
Output voltage regulation, ΔVOUT | Line regulation, IOUT = 0.3 A | VIN = 24 V to 115 V | 100 | |||
Maximum output current | VIN = 24 V | 0.38 | A | |||
Soft-start time, tSS | 3.5 | ms | ||||
SYSTEM CHARACTERISTICS | ||||||
Switching frequency | VIN = 24 V, IOUT1 = 0.3 A | 505 | kHz | |||
Half-load efficiency | IOUT = 0.15 A | VIN = 24 V | 92% | |||
Full load efficiency | IOUT = 0.3 A | VIN = 24 V | 93% | |||
VIN = 60 V | 86% |
The LM5168PEVM is configured to deliver a regulated 12-V output, 0.3 A at 500-kHz switching frequency. The LM5168 uses a COT control architecture, with input voltage feed-forward to provide a constant frequency regulator with tightly regulated output voltage. This type of control requires adequate voltage ripple at the FB input to achieve stable regulation. The LM5168PEVM is set up with type III ripple injection to minimize the output voltage ripple while ensuring a stable regulator. The LM5168PEVM also provides the option to use type I or type II ripple injection. See the LM516x-Q1 0.65/0.3-A, 120-V Step-Down Converter w/ Fly-Buck Converter Capability Data Sheet for more information. Figure 3-1 and Figure 4-1 show an overall view of the LM516PEVM and the schematic, respectively.
See Figure 3-1 for the location of the connectors.
This section describes the connectors and the test points on the EVM and how to properly connect, set up, and use the LM5168PEVM EVM. See Figure 3-1 for location of connectors and jumpers.
Figure 5-1 through Figure 5-4 show the board layout for the LM5168PEVM.
The 8-pin SO PowerPAD inegrated circuit package offers an exposed thermal pad, which must be soldered to the copper landing on the PCB for optimal thermal performance. The PCB consists of a 4-layer design. There are 2-oz copper planes on the top and bottom and 1-oz copper mid-layer planes to dissipate heat with an array of thermal vias under the thermal pad to connect to all four layers.
DESIGNATOR | QUANTITY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C1 | 1 | 0.1 µF ±10% 250V Ceramic Capacitor X7T 0805 (2012 Metric) | C2012X7T2E104K125AE | TDK |
C3 | 1 | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | GCM155R71H222KA37D | MuRata |
C4 | 1 | CAP, CERM, 3300 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R2A332K080AA | TDK |
C6, C7 | 2 | CAP, CERM, 22 µF, 25 V,+/- 10%, X5R, AEC-Q200 Grade 3, 1210 | GRT32ER61E226KE13L | MuRata |
C9, C10, C22, C23 | 4 | 1 µF ±10% 250V Ceramic Capacitor X7R 1812 (4532 Metric) | 1812Y2500105KXTWS2 | Knowles Syfer |
C11 | 1 | CAP, CERM, 56 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C0603C560J5GACTU | Kemet |
C16, C17 | 2 | 4.7 µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) | CNC6P1X7R2A475K250AE | TDK |
C19, C20 | 2 | Cap Ceramic 100nF 100V X7R ±10% Pad SMD 0603 +125°C T/R | CL10B104KC8NNNC | Samsung |
C21 | 1 | 10 µF 250 V Aluminum Electrolytic Capacitors Radial, Can - SMD - 4000 Hrs @ 105°C | EEV-EB2E100Q | Panasonic |
J1, J6 | 2 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
J2, J3, J7 | 3 | 1776112-2 | TE Connectivity | |
J4 | 1 | 68001-203HLF | Amphenol ICC | |
L1 | 1 | Inductor, Shielded Drum Core, Ferrite, 56 uH, 2.01 A, 0.13 ohm, SMD | MSS1246T-563MLB | Coilcraft |
L3 | 1 | Ferrite Bead, 2000 ohm @ 100 MHz, 1.2 A, 1210 | FBMH3225HM202NT | Taiyo Yuden |
R2 | 1 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale |
R4 | 1 | RES Thick Film SMD 182kΩ 1% 1/10W 0603 100ppm/°C | RMCF0603FT182K | Stackpole |
R5 | 1 | RES, 1.00 M, 1%, 0.1 W, 0603 | RC0603FR-071ML | Yageo |
R6 | 1 | CRCW Thick Film Commodity Chip Resistor 0603 Size 453K Ohm 1% 0.1 W 100 ppm/K 2-Pin SMD Paper T/R | CRCW0603453KFKEAC | Vishay |
R7 | 1 | RES, 332 k, 1%, 0.1 W, 0603 | RC0603FR-07332KL | Yageo |
R8 | 1 | RES, 60.4 k, 1%, 0.1 W, 0603 | RC0603FR-0760K4L | Yageo |
R9 | 1 | RES, 49.9 k, 0.1%, 0.1 W, 0603 | RG1608P-4992-B-T5 | Susumu Co Ltd |
R10 | 1 | RES, 100 k, 1%, 0.1 W, 0402 | ERJ-2RKF1003X | Panasonic |
TP1 | 1 | Test Lead clips and hooks, SMT | S1751-46 | Harwin |
TP2, TP3, TP4 | 3 | Terminal, Turret, TH, Triple | 1598-2 | Keystone |
U1 | 1 | 0.3-A,120-V, Step-Down Converter with Fly-buck Capability | LM5168PQDDARQ1 | Texas Instruments |
C2 | 0 | CAP, CERM, 1000 pF, 200 V,+/- 10%, X7R, 0603 | GRM188R72D102KW07D | MuRata |
C5 | 0 | CAP, AL, 100 µF, 25 V, +/- 20%, SMD | UWT1E101MCL1GS | Nichicon |
C12, C13 | 0 | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210 | TMK325B7226KMHT | Taiyo Yuden |
C14 | 0 | CAP, CERM, 0.01 µF, 100 V,+/- 10%, X8R, AEC-Q200 Grade 0, 0603 | CGA3E2X8R2A103K080AD | TDK |
C15 | 0 | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 | C0603C102J5RACAUTO | Kemet |
C18 | 0 | CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 1210 | CGA6M3X7S2A475K200AB | TDK |
J5 | 0 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
L2 | 0 | Inductor, Shielded Drum Core, Ferrite, 15 uH, 1.8 A, 0.05 ohm, AEC-Q200 Grade 1, SMD | MSS7341T-153MLB | Coilcraft |
R1 | 0 | RES, 1.0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031R00JNEA | Vishay-Dale |
R3 | 0 | RES, 0.2, 1%, 1 W, 2010 | CSRN2010FKR200 | Stackpole Electronics Inc |
Unless otherwise specified the following condition apply: TA = 25ºC, VIN = 24 V.
IOUT = 5 mA |
VIN = 24 V | IOUT = 10 mA to 300 mA |
IOUT = 300 mA |
VIN = 24 V | IOUT = 100 mA to 300 mA |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2022, Texas Instruments Incorporated