SBVS046D December 2003 – March 2016 REF3112 , REF3120 , REF3125 , REF3130 , REF3133 , REF3140
PRODUCTION DATA.
The REF31xx is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.
The REF31xx's small size and low power consumption (100 μA typical) make it ideal for portable and battery-powered applications. The REF31xx does not require a load capacitor, but is stable with any capacitive load and can sink or source up to 10 mA of output current.
Unloaded, the REF31xx can operate on supplies down to 5 mV above the output voltage. All models are specified for the wide temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
REF31xx | SOT-23 (3) | 2.92 mm × 1.30 mm |