SCES198N April 1999 – December 2015 SN74LVC2G08
PRODUCTION DATA.
This dual 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G08 device performs the Boolean function in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC2G08DCT | SM8 (8) | 2.95 mm × 2.80 mm |
SN74LVC2G08DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
SN74LVC2G08YZP | DSBGA (8) | 1.91 mm × 0.91 mm |
Changes from M Revision (April 2014) to N Revision