产品详情

Technology family LVC Number of channels 2 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 2 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
VSSOP (DCU) 8 6.2 mm² (2 mm × 3.1 mm) SSOP (DCT) 8 11.8 mm² (2.95 mm × 4 mm) DSBGA (YZP) 8 2.8125 mm² (— mm × — mm)
  • Available in the Texas Instruments
    NanoStar™ and NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate
    Inputs From a Maximum of 5.5 V Down to the VCC
    Level
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments
    NanoStar™ and NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate
    Inputs From a Maximum of 5.5 V Down to the VCC
    Level
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

This dual 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G08 device performs the Boolean function A × B or Y = A\ + B\ in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

For all available packages, see the orderable addendum at the end of the data sheet.

This dual 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G08 device performs the Boolean function A × B or Y = A\ + B\ in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
SN74AUP2G08 正在供货 2 通道、2 输入、0.8V 至 3.6V 低功耗 (< 1uA) 与门 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G126 正在供货 具有三态输出的 2 通道、0.8V 至 3.6V 低功耗缓冲器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
功能与比较器件相似。
SN74AUP2G02 正在供货 2 通道、2 输入、0.8V 至 3.6V 低功耗或非门 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AHC08 正在供货 4 通道、双输入、2V 至 5.5V 高速 (9ns) 与门 Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74AUP2G32 正在供货 双通道、双输入、0.8V 至 3.6V 低功耗 (< 1uA) 或门 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G00 正在供货 2 通道、2 输入、0.8V 至 3.6V 低功耗与非门 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G241 正在供货 具有三态输出的 2 通道、0.8V 至 3.6V 低功耗缓冲器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AUP2G125 正在供货 具有三态输出的 2 通道、0.8V 至 3.6V 低功耗缓冲器 Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SN74LVC2G08 Dual 2-Input Positive-AND Gate 数据表 (Rev. N) PDF | HTML 2015-12-31
应用简报 使用逻辑器件简化固态继电器设计 英语版 PDF | HTML 2021-10-19

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

HSPICE MODEL OF SN74LVC2G08

SCEJ207.ZIP (90 KB) - HSpice 模型
支持的产品和硬件
仿真模型

SN74LVC2G08 Behavioral SPICE Model

SCEM620.ZIP (7 KB) - PSpice 模型
支持的产品和硬件
仿真模型

SN74LVC2G08 IBIS Model (Rev. A)

SCEM285 (242 KB) - IBIS 模型
支持的产品和硬件
参考设计

PMP22125 — 电池备用开关、充电器和监测器参考设计

此参考设计实现了对备用电池和充电器的全面监测。  它支持在 12Vdc/24Vdc 电源和 12V/24V 铅酸电池间切换,电池恒流充电的电流典型值为 1A,具有适用于电池和输入源的电池维护型浮充和监测电路。
支持的产品和硬件
参考设计

TIDA-01487 — 隔离式 CAN 灵活数据 (FD) 速率中继器参考设计

CAN 和 CANopen 是传统现场总线协议,适用于工厂自动化中的许多应用。只要高电压可能损坏终端设备,就需要隔离器件。此隔离式 CAN 灵活数据 (FD) 速率中继器参考设计在两个 CAN 总线段之间增加了电气隔离。总线段任一侧的 CAN 帧都被重复传输到另一侧。该设计中的 CAN 收发器和仲裁逻辑支持高达 2Mbps 的 CAN FD 速度。本参考设计由 6V 至 36V 的宽电压电源供电。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DCU) 8 Ultra Librarian
SSOP (DCT) 8 Ultra Librarian
DSBGA (YZP) 8 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频