SCDS208B JUNE 2007 – October 2016 TS3A24157
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TS3A24157 is a bidirectional, 2-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 3.6 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature, to prevent signal distortion during the transfer of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very-low power. These features make this device suitable for portable audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS3A24157 | UQFN (10) | 1.50 mm × 2.00 mm |
VSSOP (10) | 3.00 mm × 3.00 mm |