产品详情

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog, I2C, UART Ron (typ) (Ω) 0.45 CON (typ) (pF) 140 ON-state leakage current (max) (µA) 0.4 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.3 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog, I2C, UART Ron (typ) (Ω) 0.45 CON (typ) (pF) 140 ON-state leakage current (max) (µA) 0.4 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.3 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
UQFN (RSE) 10 3 mm² 2 x 1.5 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (0.65-Ω Maximum)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 3.6-V Single-Supply Operation
  • Bidirectional Signal Paths
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (0.65-Ω Maximum)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 3.6-V Single-Supply Operation
  • Bidirectional Signal Paths
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TS3A24157 is a bidirectional, 2-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 3.6 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature, to prevent signal distortion during the transfer of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very-low power. These features make this device suitable for portable audio applications.

The TS3A24157 is a bidirectional, 2-channel, single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 3.6 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature, to prevent signal distortion during the transfer of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very-low power. These features make this device suitable for portable audio applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TS3A24157 0.65-Ω 2-Channel SPDT Analog Switch 2-Channel 2:1 Multiplexer and Demultiplexer 数据表 (Rev. B) PDF | HTML 2016年 10月 12日
应用简报 用于多路复用器和信号开关的 1.8V 逻辑 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2022年 8月 18日
应用手册 选择正确的德州仪器 (TI) 信号开关 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2022年 8月 5日
应用手册 多路复用器和信号开关词汇表 (Rev. B) 英语版 (Rev.B) PDF | HTML 2022年 3月 11日
应用手册 防止模拟开关的额外功耗 英语版 2008年 7月 15日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AWRL6844EVM — AWRL6844 评估模块

德州仪器 (TI) 的 xWRL6844EVM 是一款用于 xWRL6844 毫米波雷达传感器的易用型评估模块。xWRL6844EVM 既支持独立运行,也支持直接连接到 DCA1000EVM 进行原始 ADC 采集和信号处理开发。该 EVM 包含开始为片上 DSP、硬件加速器和低功耗 ARM® Cortex® - R5F 控制器开发软件所需的一切资源。该 EVM 还包括用于快速集成简单用户界面的板载按钮、LED 以及用于编程和调试的板载仿真功能。
用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
接口适配器

LEADED-ADAPTER1 — 表面贴装转 DIP 接头适配器,用于快速测试 TI 的 5、8、10、16 和 24 引脚引线式封装。

EVM-LEADED1 电路板可用于对 TI 的常见引线式封装进行快速测试和电路板试验。  该电路板具有足够的空间,可将 TI 的 D、DBQ、DCT、DCU、DDF、DGS、DGV 和 PW 表面贴装封装转换为 100mil DIP 接头。     

用户指南: PDF
TI.com 上无现货
接口适配器

LEADLESS-ADAPTER1 — 表面贴装转 DIP 接头适配器,用于测试 TI 的 6、8、10、12、14、16 和 20 引脚无引线封装

EVM-LEADLESS1 板可用于对 TI 的常见无引线封装进行快速测试和电路板试验。  该评估板有足够的空间,可将 TI 的 DRC、DTP、DQE、RBW、RGY、RSE、RSV、RSW RTE、RTJ、RUK、RUC、RUG、RUM、RUT 和 YZP 表面贴装封装转为 100mil DIP 接头。
用户指南: PDF
TI.com 上无现货
仿真模型

HSPICE Model for TS3A24157

SCDM112.ZIP (101 KB) - HSpice Model
仿真模型

TS3A24157 IBIS Model

SCDM111.ZIP (68 KB) - IBIS Model
参考设计

TIDEP-01040 — 适用于工业应用的晶圆芯片级封装 60GHz 毫米波传感器参考设计

该参考设计适用于要求外形小巧、功耗低的应用。该设计基于 TI 的 IWRL6432W 60GHz 毫米波雷达器件,采用由 Isola® 的 FR408HR 材料制成的四层 PCB 堆叠结构。该参考设计还有一款外形更小巧的版本,但没有调试和评估接口。
设计指南: PDF
封装 引脚 CAD 符号、封装和 3D 模型
UQFN (RSE) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频