Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DRV816x 100V Half-Bridge Smart Gate Driver with Integrated Protection and Current
Sense Amplifier
1 Features
- Drives two N-channel MOSFETs in half-bridge configuration
- High-side MOSFET source/drain up to
102V (absolute max)
- 8V (5V DRV8162L) to 20V gate drive
power supply
- Integrated bootstrap diode
- Functional Safety Quality-Managed
- Documentation available to aid functional safety system design
- Supports 100% PWM duty cycle with an
integrated trickle charge pump
- 16-level gate drive peak current
- 16mA - 1000mA source current
- 32mA - 2000mA sink current
- Source-sink current ratio 1:1, 1:2,
1:3
- Adjustable PWM dead time insertion 20ns -
900ns
- Robust design for motor phase (SH)
switching
- Slew rate 50V/ns
- Negative transient voltage -20V
- 2A strong gate pull down
- Split gate drive supply inputs for
redundant shutdown (DRV8162, DRV8162L)
- Low-offset current sense amplifier (DRV8161)
- Adjustable gain (5, 10, 20,
40V/V)
- Flexible PWM control
interface; 2-pin PWM, 1-pin PWM, and independent PWM mode
- 13-level VDS over current threshold
- Independent shutdown pin (nDRVOFF)
- Gate driver soft shutdown sequence
- Integrated protection features
- GVDD under voltage (GVDDUV)
- Bootstrap under voltage (BST_UV)
- MOSFET over current protection (VDS)
- Shoot through protection
- Thermal shutdown (OTSD)
- Fault condition indicator
(nFAULT)
- Supports 3.3V, and 5V Logic Inputs