Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV8801A-Q1 DMOS Full-Bridge Motor Drivers
1 Features
- Qualified for Automotive Applications
- Low ON-Resistance (0.83 Ω) Outputs
- Low-Power Sleep Mode
- 100% PWM Duty Cycle Supported
- 6.5 to 36-V Operating Supply Voltage Range
- Thermally Enhanced Surface-Mount Package
- Configurable Overcurrent Limit
- Protection Features
- VBB Undervoltage Lockout (UVLO)
- Overcurrent Protection (OCP)
- Short-to-Supply Protection
- Short-to-Ground Protection
- Overtemperature Warning (OTW)
- Overtemperature shutdown (OTS)
- Overcurrent and Overtemperature Fault Conditions Indicated On Pin (nFAULT)
2 Applications
- Automotive Body Systems
- Door Locks
- HVAC Actuators
- Piezo Alarm