Product details

Number of full bridges 1 Vs (min) (V) 6.5 Vs ABS (max) (V) 40 Peak output current (A) 2.8 RDS(ON) (HS + LS) (mΩ) 830 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current sense Amplifier Topology Integrated FET Rating Automotive Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 6.5 Vs ABS (max) (V) 40 Peak output current (A) 2.8 RDS(ON) (HS + LS) (mΩ) 830 Sleep current (µA) 10 Control mode PH/EN Control interface Hardware (GPIO) Features Current sense Amplifier Topology Integrated FET Rating Automotive Operating temperature range (°C) -40 to 125
WQFN (RMJ) 16 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • Low ON-Resistance (0.83 Ω) Outputs
  • Low-Power Sleep Mode
  • 100% PWM Duty Cycle Supported
  • 6.5 to 36-V Operating Supply Voltage Range
  • Thermally Enhanced Surface-Mount Package
  • Configurable Overcurrent Limit
  • Protection Features
    • VBB Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Short-to-Supply Protection
    • Short-to-Ground Protection
    • Overtemperature Warning (OTW)
    • Overtemperature shutdown (OTS)
    • Overcurrent and Overtemperature Fault Conditions Indicated On Pin (nFAULT)
  • Qualified for Automotive Applications
  • Low ON-Resistance (0.83 Ω) Outputs
  • Low-Power Sleep Mode
  • 100% PWM Duty Cycle Supported
  • 6.5 to 36-V Operating Supply Voltage Range
  • Thermally Enhanced Surface-Mount Package
  • Configurable Overcurrent Limit
  • Protection Features
    • VBB Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Short-to-Supply Protection
    • Short-to-Ground Protection
    • Overtemperature Warning (OTW)
    • Overtemperature shutdown (OTS)
    • Overcurrent and Overtemperature Fault Conditions Indicated On Pin (nFAULT)

The DRV8801A-Q1 device provides a versatile motor-driver solution with a full H-bridge driver. The device can drive a brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids. A simple PHASE and ENABLE interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as an H-bridge. The DRV8801A-Q1 device is capable of peak output currents up to ±2.8 A and operating voltages up to 36 V. An internal charge pump generates required gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided undervoltage lockout, overcurrent protection, short-to-supply protection, short-to-ground protection, overtemperature warning, and overtemperature shutdown. Overcurrent (including short-to-ground and short-to-supply) and overtemperature fault conditions are indicated via an nFAULT pin.

The DRV8801A-Q1 device is packaged in a 16-pin WQFN package with wettable flanks and exposed thermal pad (Eco-friendly: RoHS & no Sb/Br).

The DRV8801A-Q1 device provides a versatile motor-driver solution with a full H-bridge driver. The device can drive a brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids. A simple PHASE and ENABLE interface allows easy interfacing to controller circuits.

The output stages use N-channel power MOSFETs configured as an H-bridge. The DRV8801A-Q1 device is capable of peak output currents up to ±2.8 A and operating voltages up to 36 V. An internal charge pump generates required gate drive voltages.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection functions are provided undervoltage lockout, overcurrent protection, short-to-supply protection, short-to-ground protection, overtemperature warning, and overtemperature shutdown. Overcurrent (including short-to-ground and short-to-supply) and overtemperature fault conditions are indicated via an nFAULT pin.

The DRV8801A-Q1 device is packaged in a 16-pin WQFN package with wettable flanks and exposed thermal pad (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video
Special note

For evaluation purposes, please see the commercial grade evaluation module DRV8801EVM

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8876-Q1 ACTIVE Automotive 40-V, 3.5-A H-bridge motor driver with integrated current sensing & current sense Supports higher peak current, configurable current regulation and lower sleep current. Integrated power sense resistor saves power, space and cost.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DRV8801A-Q1 DMOS Full-Bridge Motor Drivers datasheet (Rev. D) PDF | HTML 14 May 2020
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Protecting Automotive Motor Drive Systems from Reverse Polarity Conditions (Rev. A) 19 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DRV8876-Q1 PSpice Transient Simulation (Rev. A)

SLVMCQ2A.ZIP (113 KB) - PSpice Model
Reference designs

TIDA-00145 — Automotive Brushed Motor Driver for Power Folding Side Mirrors

This reference design features two evaluation modules (EVMs) to enable an easy-to-use platform to demonstrate the capability and performance of motor drivers for power-folding side mirrors.

This reference design also allows easy evaluation of full-bridge, brushed DC-motor drivers (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00875 — Single Phase Brushless DC (BLDC) with Brushed Motor Driver Reference Design

TIDA-00875 demonstrates how to reconfigure existing brushed motor drivers to control single phase brushless (BLDC) motors. The DRV8801 and DRV8701 are used to control a single phase BLDC motor. The DRV8801 design controls the motor at 100% duty cycle. When the device is powered up, the motor runs. (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RMJ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos