SBOS122E December 1999 – December 2017 INA138 , INA168
PRODUCTION DATA.
The INA138 and INA168 (INA1x8) are high-side, unipolar, current shunt monitors. Wide input common-mode voltage range, low quiescent current, and tiny SOT-23 packaging enable use in a variety of applications.
Input common-mode and power-supply voltages are independent and can range from 2.7 V to 36 V for the INA138 and 2.7 V to 60 V for the INA168. Quiescent current is only 25 µA, which permits connecting the power supply to either side of the current measurement shunt with minimal error.
The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.
Both the INA138 and INA168 are available in SOT23-5 and are specified for the –40°C to 125°C temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA138 | SOT-23 (5) | 2.90 mm × 1.60 mm |
INA168 |