INA168

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Features Current Output Rating Catalog Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 32 Iq (max) (mA) 0.06 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 100 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) 2.7 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 1 Features Current Output Rating Catalog Voltage gain (V/V) adjustable CMRR (min) (dB) 100 Bandwidth (kHz) 32 Iq (max) (mA) 0.06 Number of channels 1 Comparators (#) 0 Gain error (%) 2 Gain error drift (±) (max) (ppm/°C) 100 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Range
  • INA138: 2.7 V to 36 V
  • INA168: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current (25 µA Typical)
  • Wide Temperature Range: –40°C to +125°C
  • 5-Pin SOT-23 Package
  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply and Common-Mode Range
  • INA138: 2.7 V to 36 V
  • INA168: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current (25 µA Typical)
  • Wide Temperature Range: –40°C to +125°C
  • 5-Pin SOT-23 Package

The INA138 and INA168 (INA1x8) are high-side, unipolar, current shunt monitors. Wide input common-mode voltage range, low quiescent current, and tiny SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to 36 V for the INA138 and 2.7 V to 60 V for the INA168. Quiescent current is only 25 µA, which permits connecting the power supply to either side of the current measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both the INA138 and INA168 are available in SOT23-5 and are specified for the –40°C to 125°C temperature range.

 

The INA138 and INA168 (INA1x8) are high-side, unipolar, current shunt monitors. Wide input common-mode voltage range, low quiescent current, and tiny SOT-23 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to 36 V for the INA138 and 2.7 V to 60 V for the INA168. Quiescent current is only 25 µA, which permits connecting the power supply to either side of the current measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

Both the INA138 and INA168 are available in SOT23-5 and are specified for the –40°C to 125°C temperature range.

 

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

INA168 PSpice Model (Rev. A)

SBOC030A.ZIP (55 KB) - PSpice model
Supported products & hardware
Simulation model

INA168 TINA-TI Reference Design (Rev. B)

SBOC161B.TSC (81 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

INA168 TINA-TI Spice Model (Rev. A)

SBOM222A.ZIP (3 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Design tool

CIRCUIT060032 — High-voltage, high-side floating current sensing circuit using current output, current sense amp

This cookbook is intended to demonstrate a method of designing an accurate current sensing solution for systems with high common mode voltages. The principle aspect of this design uses a unidirectional circuit to monitor a system with Vcm = 400V by floating the supplies of the device across a (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos